Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
80161 - Main cable Schuko - GST18i3
norelem
Electromechanics
80000 Connectors Connectors with cables Energy chains
Connectors with cables
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_80000/steckverbinder_m_kabel/80161.prj},{NB=80161-12X2000},{BEST=80161-12X2000},{L=2000},{ANZAHLL=N=3X1,5 MM²},{BMSP=250},{BMS=16},{KABELT=H05VV-F},{SA=IP20},{GEW=0.2630},{BS=Infotext},{ROHS=Yes},{ZTN=85444990},{EAN=4059495929279},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
ANZAHLL
Number of conductors x conductor cross-section
ⁿ/ₐ
BMSP
Rated voltage
[V]
BMS
Rated current
[A]
KABELT
Kabeltyp
ⁿ/ₐ
SA
Safety rating
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
80161-12X2000
80161-12X2000
2000
N=3X1,5 MM²
250
16
H05VV-F
IP20
0.2630
Yes
85444990
4059495929279
31.12.2099
98% Warenverfügbarkeit. N...
80161-12X4000
80161-12X4000
4000
N=3X1,5 MM²
250
16
H05VV-F
IP20
0.4450
Yes
85444990
4059495929286
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D