Nederlands
polski
English
품질보증 정보
카탈로그: Neff Gewindetriebe
생성됨: 19.10.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form J - for bearing units FDX
Neff Gewindetriebe
Screw Drives GT
Trapezoidal Screw Drives TGT
End Machining
Powered by
CAD모델 선택
{neff_gwtr/01_gewindetriebe/trapezgewinde/endenbearbeitung/end_loslager_form_j.prj},{NB=SEF-j-20-TGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=J},{BEZ=J20},{DX=25},{D1X=28.0},{D1XX=[28:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=129.0},{COGX=53.500},{COGY=0.000},{COGZ=0.000},{L1=107},{L2=30},{L3=44},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=20},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
GS
Thread core diameter d2>d1
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Lager FDX
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-j-12-TGS
TGS / GGS / KGS
J
J12
12
9
88
20
32
2.5
16
M 12x1
3x1.8
12
84831095
The current delivery time...
SEF-j-15-TGS
TGS / GGS / KGS
J
J15
15
11
92
23
35
3.5
16
M 15x1
4x2.5
15
84831095
The current delivery time...
SEF-j-20-TGS
TGS / GGS / KGS
J
J20
20
14
107
30
44
4.0
22
M 20x1
5x3
20
84831095
The current delivery time...
SEF-j-25-TGS
TGS / GGS / KGS
J
J25
25
19
122
40
57
6.0
28
M 25x1,5
6x3.5
25
84831095
The current delivery time...
SEF-j-30-TGS
TGS / GGS / KGS
J
J30
30
24
136
50
72
7.0
36
M 30x1,5
8x4
30
84831095
The current delivery time...
SEF-j-40-TGS
TGS / GGS / KGS
J
J40
40
36
182
80
102
8.5
63
M 40x1,5
10x5
40
84831095
The current delivery time...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D