lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GELENKKÖ-KUGELGE - Universal Piston Rod Mountings with Spherical Bearing, Material mounting - steel zinc-plated, Inner ring made of bearing steel hardened and Outer ring made of brass
MÄDLER
Pneumatics
Cylinder and Accessories
Accessories
Powered by
CAD모델 선택
{maedler/pneumatik/zylinder_u_zub/zub/gelenkk_m_kugelgel.prj},{NB=81000520},{ARTNR=81000520},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Befestigung: Stahl verzinkt, Innenring: Wälzlagerstahl gehärtet, Außenring: Messing},{ZD=20},{KKA=M8},{AX=16},{CE=36},{DCN=8},{ER=11.0},{EN=12},{LE=13},{Z=5°},{GEW=50},{KK=8.000},{SW=13.000},{HSW=5.000},{D=16.000},{C=9.000},{D1=12.500},{B=12.000},{D2=10.400},{CTN=84833080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZD
Cylinder-Ø
[mm]
KKA
Thread KK
[mm]
AX
[mm]
CE
[mm]
DCN
CN - H7
[mm]
ER
[mm]
EN
EN -0,1
[mm]
LE
[mm]
Z
[° Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
81000510
81000510
Multimaterialprodukt
Mounting: Steel, zinc-pla...
10
M4
14
27
5
6.5
8
10
5°
20
84833080
81000512
81000512
Multimaterialprodukt
Mounting: Steel, zinc-pla...
12/16
M6
14
30
6
9.5
9
11
5°
20
84833080
81000520
81000520
Multimaterialprodukt
Mounting: Steel, zinc-pla...
20
M8
16
36
8
11.0
12
13
5°
50
84833080
81000525
81000525
Multimaterialprodukt
Mounting: Steel, zinc-pla...
25/32
M10x1.25
20
43
10
14.0
14
15
13°
90
84833080
81000540
81000540
Multimaterialprodukt
Mounting: Steel, zinc-pla...
40
M12x1.25
22
50
12
16.0
16
17
13°
130
84833080
81000550
81000550
Multimaterialprodukt
Mounting: Steel, zinc-pla...
50/63
M16x1.5
28
64
16
21.0
21
22
15°
330
84833080
81000580
81000580
Multimaterialprodukt
Mounting: Steel, zinc-pla...
80
M20x1.5
33
77
20
25.0
25
26
15°
670
84833080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D