Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DREH-WI-EINSCHR-VB-45° - Swivel Elbow Adaptors 45° with Cylindrical Thread
MÄDLER
Pneumatics
Connections and Accessories
Quick Connectors
Pneufit Push-In
Powered by
CAD모델 선택
{maedler/pneumatik/verbindungen_u_zub/schnellsteckverb/pneufit_push-in/dreh_wi-einschraubv_45.prj},{NB=86200628},{ARTNR=86200628},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Grundkörper: Messing vernickelt, Löse- und Greifring: Messing vernickelt, O-Ringe: NBR, Scheiben: PA, Gewindebeschichtung: PTFE-frei},{A=6},{B=G1/4A},{SW=11},{E=23.0},{F=17.7},{G=7.5},{J=17.8},{GEW=45},{BA=13.160},{CTN=74122000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Ø-A
[mm]
B
B - Thread
[Zoll]
SW
SW - wrench size
[mm]
E
[mm]
F
[mm]
G
[mm]
J
Ø-J
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
86200618
86200618
Multimaterialprodukt
Base body: nickel-plated ...
6
G1/8A
11
19.3
17.7
4.9
13.8
26
74122000
86200628
86200628
Multimaterialprodukt
Base body: nickel-plated ...
6
G1/4A
11
23.0
17.7
7.5
17.8
45
74122000
86200818
86200818
Multimaterialprodukt
Base body: nickel-plated ...
8
G1/8A
11
20.6
19.5
4.9
13.8
34
74122000
86200828
86200828
Multimaterialprodukt
Base body: nickel-plated ...
8
G1/4A
17
25.9
19.5
7.5
17.8
45
74122000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D