Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-AT5-AL - Timing Bars, for Timing Belts Profile T, Profil AT 5, Material Aluminium
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile AT
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_at/zahnwelle_at_5.prj},{NB=16692800},{ARTNR=16692800},{ARTNR1=16010210},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{BZ=AL 160 AT5/28-0},{Z=28},{DE=43.34},{L1=160},{L=160},{GEW=0.60},{ZTL=5},{ZB=2.7},{ZT=1.1},{R1=0.70},{R2=0.4},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16691200
16691200
16010202
Aluminium
Aluminium similar to EN A...
AL 140 AT5/12-0
12
17.88
140
140
0.08
84835080
16691300
16691300
16010203
Aluminium
Aluminium similar to EN A...
AL 140 AT5/13-0
13
19.47
140
140
0.10
84835080
16691400
16691400
16010203
Aluminium
Aluminium similar to EN A...
AL 140 AT5/14-0
14
21.06
140
140
0.12
84835080
16691500
16691500
16010204
Aluminium
Aluminium similar to EN A...
AL 140 AT5/15-0
15
22.65
140
140
0.14
84835080
16691600
16691600
16010205
Aluminium
Aluminium similar to EN A...
AL 140 AT5/16-0
16
24.24
140
140
0.15
84835080
16691700
16691700
16010205
Aluminium
Aluminium similar to EN A...
AL 160 AT5/17-0
17
25.84
160
160
0.18
84835080
16691800
16691800
16010205
Aluminium
Aluminium similar to EN A...
AL 160 AT5/18-0
18
27.43
160
160
0.20
84835080
16691900
16691900
16010206
Aluminium
Aluminium similar to EN A...
AL 160 AT5/19-0
19
29.02
160
160
0.23
84835080
16692000
16692000
16010206
Aluminium
Aluminium similar to EN A...
AL 160 AT5/20-0
20
30.61
160
160
0.30
84835080
16692100
16692100
16010207
Aluminium
Aluminium similar to EN A...
AL 160 AT5/21-0
21
32.30
160
160
0.33
84835080
16692200
16692200
16010207
Aluminium
Aluminium similar to EN A...
AL 160 AT5/22-0
22
33.79
160
160
0.36
84835080
16692300
16692300
16010208
Aluminium
Aluminium similar to EN A...
AL 160 AT5/23-0
23
35.39
160
160
0.40
84835080
16692400
16692400
16010208
Aluminium
Aluminium similar to EN A...
AL 160 AT5/24-0
24
36.98
160
160
0.44
84835080
16692500
16692500
16010209
Aluminium
Aluminium similar to EN A...
AL 160 AT5/25-0
25
38.57
160
160
0.47
84835080
16692600
16692600
16010209
Aluminium
Aluminium similar to EN A...
AL 160 AT5/26-0
26
40.16
160
160
0.51
84835080
16692700
16692700
16010210
Aluminium
Aluminium similar to EN A...
AL 160 AT5/27-0
27
41.75
160
160
0.55
84835080
16692800
16692800
16010210
Aluminium
Aluminium similar to EN A...
AL 160 AT5/28-0
28
43.34
160
160
0.60
84835080
16693000
16693000
16010211
Aluminium
Aluminium similar to EN A...
AL 160 AT5/30-0
30
46.53
160
160
0.69
84835080
16693200
16693200
16010212
Aluminium
Aluminium similar to EN A...
AL 160 AT5/32-0
32
49.71
160
160
0.81
84835080
16693400
16693400
16010214
Aluminium
Aluminium similar to EN A...
AL 160 AT5/34-0
34
52.89
160
160
0.90
84835080
16693600
16693600
16010215
Aluminium
Aluminium similar to EN A...
AL 160 AT5/36-0
36
56.08
160
160
1.02
84835080
16693800
16693800
16010216
Aluminium
Aluminium similar to EN A...
AL 160 AT5/38-0
38
59.26
160
160
1.14
84835080
16694000
16694000
16010216
Aluminium
Aluminium similar to EN A...
AL 160 AT5/40-0
40
62.44
160
160
1.28
84835080
16694200
16694200
16010217
Aluminium
Aluminium similar to EN A...
AL 160 AT5/42-0
42
65.63
160
160
1.41
84835080
16694400
16694400
16010218
Aluminium
Aluminium similar to EN A...
AL 160 AT5/44-0
44
68.81
160
160
1.55
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D