Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-AT10-RF - Timing Bars, for Timing Belts Profile AT, Profile AT 10, Stainless
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile AT
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_at/zahnwelle_at_10_rf.prj},{NB=16899924},{ARTNR=16899924},{ARTNR1=16010343 / 16019343},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{BZ=V2A 160 AT10/24-0},{Z=24},{DE=74.57},{L1=160},{L=160},{GEW=5.07},{ZTL=10},{ZB=5.4},{ZT=2.35},{R1=1.2},{R2=0.5},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16899916
16899916
16010212 / 16019212
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/16-0
16
49.11
160
160
2.09
84835080
16899918
16899918
16010214 / 16019214
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/18-0
18
55.48
160
160
2.72
84835080
16899920
16899920
16010216 / 16019216
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/20-0
20
61.84
160
160
3.39
84835080
16899922
16899922
16010218 / 16019218
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/22-0
22
68.21
160
160
4.17
84835080
16899924
16899924
16010343 / 16019343
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/24-0
24
74.57
160
160
5.07
84835080
16899925
16899925
16010219 / 16019219
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/25-0
25
77.76
160
160
5.53
84835080
16899930
16899930
16010223 / 16019223
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/30-0
30
93.67
160
160
8.08
84835080
16899932
16899932
16010224 / 16019224
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/32-0
32
100.04
160
160
9.27
84835080
16899936
16899936
16010225 / 16019225
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/36-0
36
112.77
160
160
11.85
84835080
16899940
16899940
16010226 / 16019226
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT10/40-0
40
125.50
160
160
14.95
84835080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D