Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-TL-14M-BR40-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing Belt Width 40mm
MÄDLER
Drive Element
Pulleys and Timing Belts
Pulleys
Pulleys, Profile HTD
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnriemenraeder/htd-profil/zrr_htd_tl-sp_14m_40.prj},{NB=17677119},{ARTNR=17677119},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{PR=14M},{ZRB=40},{Z=38},{AUSF=18F},{AZ=166.60},{AB=183},{D=169.34},{ND=0},{DI=130},{B=54},{L=45},{R=4.5},{SB=2517},{BMIN=15},{BMAX=65},{GEW=5.4},{TYP=1},{ZTL=14},{ZB=9.8},{ZT=6.198},{X=0},{R1=4.737},{W=9.3},{R2=1.654},{BB=2.5},{KD=170.0},{ID=145.0},{AT=85.5},{W1=4},{D2=82.55},{S1=12.700},{SS1=10.500},{S2=13.0},{T=23.5},{ZS1=0.000},{ZS2=0.000},{ZT1=0.000},{ZT2=0.000},{GS3=0.000},{GS4=0.000},{GT3=0.000},{GT4=0.000},{GT5=0.000},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
ZRB
Timing Belt width
[mm]
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
DI
Di
[mm]
B
b
[mm]
L
[mm]
R
[mm]
SB
Taper-Bush Type
ⁿ/ₐ
BMIN
Bore-Ø min.
[mm]
BMAX
Bore-Ø max.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17677114
17677114
Steel, phosphated
Steel, phosphated
TL 2012 28-14M-40-18F
14M
40
28
18F
122.13
127
124.78
0
94
54
32
11.0
2012
12
50
2.1
84835080
17677115
17677115
Steel, phosphated
Steel, phosphated
TL 2012 30-14M-40-18F
14M
40
30
18F
130.99
138
133.69
0
98
54
32
11.0
2012
12
50
2.7
84835080
17677116
17677116
Steel, phosphated
Steel, phosphated
TL 2012 32-14M-40-18F
14M
40
32
18F
139.89
154
142.60
0
108
54
32
11.0
2012
12
50
3.4
84835080
17677117
17677117
Steel, phosphated
Steel, phosphated
TL 2517 34-14M-40-18F
14M
40
34
18F
148.80
160
151.52
0
110
54
45
4.5
2517
15
65
3.9
84835080
17677118
17677118
Steel, phosphated
Steel, phosphated
TL 2517 36-14M-40-18F
14M
40
36
18F
157.68
168
160.43
0
120
54
45
4.5
2517
15
65
4.8
84835080
17677119
17677119
Steel, phosphated
Steel, phosphated
TL 2517 38-14M-40-18F
14M
40
38
18F
166.60
183
169.34
0
130
54
45
4.5
2517
15
65
5.4
84835080
17677120
17677120
Steel, phosphated
Steel, phosphated
TL 2517 40-14M-40-18F
14M
40
40
18F
175.49
188
178.25
0
138
54
45
4.5
2517
15
65
6.0
84835080
17677122
17677122
Steel, phosphated
Steel, phosphated
TL 3020 44-14M-40-18F
14M
40
44
18F
193.28
211
196.08
0
155
54
51
1.5
3020
20
75
7.5
84835080
17677124
17677124
Steel, phosphated
Steel, phosphated
TL 3020 48-14M-40-18F
14M
40
48
18F
211.11
226
213.90
0
170
54
51
1.5
3020
20
75
8.5
84835080
17677128
17677128
Steel, phosphated
Steel, phosphated
TL 3020 56-14M-40-18F
14M
40
56
18F
246.76
256
249.55
0
208
54
51
1.5
3020
20
75
10.1
84835080
17677136
17677136
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3020 72-14M-40-19
14M
40
72
19
318.06
0
320.86
170
280
54
51
1.5
3020
20
75
15.0
84835080
17677140
17677140
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3020 80-14M-40-20
14M
40
80
20
353.71
0
356.51
170
315
54
51
1.5
3020
20
75
16.0
84835080
17677145
17677145
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 3020 90-14M-40-20
14M
40
90
20
398.28
0
401.07
170
360
54
51
1.5
3020
20
75
18.0
84835080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D