Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-BS-ZRR-STVZ - Flanges for Timing Belt Pulleys, Material steel zinc-plated
MÄDLER
Drive Element
Pulleys and Timing Belts
Pulleys
Flanges for Timing Belt Pulleys
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnriemenraeder/bordscheiben_f_zahnriemenraeder/bordscheiben_zrr.prj},{NB=16010302},{ARTNR=16010302},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{S=1.5},{DA=42.0},{DP=38.0},{DI=30.5},{GEW=8},{TEXT=Bordscheibe},{CTN=84834090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
S
s
[mm]
DA
da
[mm]
DP
dp
[mm]
DI
di
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16010115
16010115
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 10 x Ø 4...
0.5
10.0
7.0
4.8
1
84834090
16010100
16010100
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 13 x Ø 6...
0.5
13.0
10.0
6.0
1
84834090
16010101
16010101
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 15 x Ø 8...
0.5
15.0
12.0
8.0
1
84834090
16010102
16010102
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 16 x Ø 9...
0.5
16.0
13.0
9.5
1
84834090
16010104
16010104
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 18 x Ø 1...
0.5
18.0
15.0
11.5
1
84834090
16010105
16010105
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 19.5 x Ø...
0.5
19.5
17.5
12.0
1
84834090
16010106
16010106
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 23 x Ø 1...
0.5
23.0
17.5
12.0
1
84834090
16010107
16010107
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 23 x Ø 1...
0.5
23.0
20.0
14.0
1
84834090
16010108
16010108
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 25 x Ø 1...
0.5
25.0
22.0
15.0
1
84834090
16010109
16010109
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 28 x Ø 1...
0.5
28.0
24.0
18.0
1
84834090
16010110
16010110
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 32 x Ø 2...
0.5
32.0
28.0
21.5
1
84834090
16010111
16010111
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 36 x Ø 2...
0.5
36.0
31.0
25.0
2
84834090
16010112
16010112
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 38 x Ø 2...
0.5
38.0
34.0
28.0
3
84834090
16010113
16010113
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 42 x Ø 3...
0.5
42.0
38.0
30.5
3
84834090
16010114
16010114
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 48 x Ø 3...
0.5
48.0
43.5
37.0
3
84834090
16010200
16010200
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 19.5 x Ø...
1.0
19.5
17.5
12.0
1
84834090
16010227
16010227
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 22 x Ø 1...
1.0
22.0
20.0
14.0
2
84834090
16010201
16010201
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 23 x Ø 1...
1.0
23.0
17.5
12.0
1
84834090
16010202
16010202
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 23 x Ø 1...
1.0
23.0
20.0
14.0
2
84834090
16010228
16010228
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 24 x Ø 1...
1.0
24.0
20.0
16.0
3
84834090
16010203
16010203
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 25 x Ø 1...
1.0
25.0
22.0
15.0
3
84834090
16010204
16010204
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 28 x Ø 1...
1.0
28.0
24.0
18.0
3
84834090
16010229
16010229
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 30 x Ø 2...
1.0
30.0
25.0
21.5
3
84834090
16010205
16010205
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 32 x Ø 2...
1.0
32.0
28.0
21.5
3
84834090
16010230
16010230
Steel, zinc-plated
Steel, zinc-plated
Flanged pulley Ø 35 x Ø 2...
1.0
35.0
32.0
25.0
4
84834090
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D