Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RSMG-OTM-1 - Optical Belt Tensionmeter OTM-1
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Belts
Timing Belts Profile HTD
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnriemen/zr_profil_htd/opt_riemen-sp-mess-ge.prj},{NB=14088800},{ARTNR=14088800},{BZ=OTM-1},{AUSF=optisches Riemmenspannungsmessgerät für berührungsloses Messen},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Transportkoffer und Gehäuse: aus s schlagfestem, widerstandsfähigem Kunststoff ABS},{MS=10 - 800},{DS=< 1%},{AZF=± 1},{GF=< 5%},{NT=+20°C},{ZB=-10°C bis +50°C},{ZT=-5°C bis +50°C},{AZ=2 Zeilen LCD, 16 Zeichen pro Zeile},{SU=10 Sprachen},{ET=max. 9.99 m},{ER=max. 9.999 kg/m},{SPV=9V Batterie (optional 9V Akku mit Ladegerät)},{AG=80 x 37 x 162 ( mit Steckersonde)},{AK=230 x 200 x 70},{GEW=672},{CTN=90330090}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MS
Measuring range
[Hz]
DS
Digital sampling erro
ⁿ/ₐ
AZF
Indication erro
[Hz]
GF
Total error
ⁿ/ₐ
NT
Nominal temperature
ⁿ/ₐ
ZB
Permiss. operating temperature
ⁿ/ₐ
ZT
Shipping temperature
ⁿ/ₐ
AZ
Display
ⁿ/ₐ
SU
Languages
ⁿ/ₐ
ET
Input strand lengt
ⁿ/ₐ
ER
Input belt mass
ⁿ/ₐ
SPV
Power supply
ⁿ/ₐ
AG
Dimension of uni
[mm]
AK
Dimension of case
[mm]
GEW
Weight, including case
[g]
CTN
Customs tariff number
ⁿ/ₐ
14088800
14088800
OTM-1
optisches Riemmenspannung...
Multi-material product
Transport case and housin...
10 - 800
< 1%
± 1
< 5%
+20°C
-10°C bis +50°C
-5°C bis +50°C
2 Zeilen LCD, 16 Zeichen ...
10 Sprachen
max. 9.99 m
max. 9.999 kg/m
9V Batterie (optional 9V ...
80 x 37 x 162 ( mit Steck...
230 x 200 x 70
672
90330090
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청