Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN71802-WG-CS-RF-DK - Angle Joints DIN 71802, Stainless, with mounted Sealing Cap, Design CS
MÄDLER
Drive Element
Angle Joints and Axial Joints
Powered by
CAD모델 선택
{maedler/antriebselemente/winkelgelenke/wg_din71802_rf_m_dk.prj},{NB=63699634-M14 x 1.5},{ARTNR=63699634},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl rostfrei 1.4301 (V2A), Dichtkappe Neopren schwarz},{FORM=CS = mit Gewindezapfen, Sechskantmutter und Sicherungsbügel},{AUSF=Kugelpfanne und Kugelzapfen RH - rechts},{D1=19},{D2=M14 x 1.5},{SW=16},{A=45},{E=21.5},{L2=28.0},{L3=20},{SWW=18° / 15°},{GEW=220.9},{PPATH=winkelgel_din_71802_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H9/h9
[mm]
D2
d2
[mm]
SW
SW - h14
[mm]
A
a ±0.3
[mm]
E
e
[mm]
L2
l2 ±0.3
[mm]
L3
l3 ±0.3
[mm]
SWW
α* - Design CS / Pivoting angle reduced by circlip
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63699625
63699625
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
8
M5
7
22
10.2
10.2
9
18° / 10°
15.2
84879059
63699626
63699626
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
10
M6
8
25
11.5
12.5
11
18° / 15°
25.2
84879059
63699628
63699628
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
13
M8
11
30
14.0
16.5
13
18° / 15°
53.1
84879059
63699630
63699630
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
16
M10
13
35
15.5
20.0
16
18° / 15°
103.8
84879059
63699634
63699634
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket and Ball stud RH -...
19
M14 x 1.5
16
45
21.5
28.0
20
18° / 15°
220.9
84879059
63699725
63699725
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
8
M5
7
22
10.2
10.2
9
18° / 10°
15.2
84879059
63699726
63699726
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
10
M6
8
25
11.5
12.5
11
18° / 15°
25.2
84879059
63699728
63699728
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
13
M8
11
30
14.0
16.5
13
18° / 15°
53.1
84879059
63699730
63699730
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
16
M10
13
35
15.5
20.0
16
18° / 15°
103.8
84879059
63699734
63699734
Stainless steel
Stainless Steel 1.4301 (A...
CS = With threaded bolt, ...
Socket LH - left / Ball s...
19
M14 x 1.5
16
45
21.5
28.0
20
18° / 15°
220.9
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D