lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-AZB-KRWG-UW - Telescopic Universal-Joint Shafts UW Made from Plastic and Brass
MÄDLER
Drive Element
Universal Joints and Equipment
Precision Slip Shafts with joints
Powered by
CAD모델 선택
{maedler/antriebselemente/wellengelenke_und_zub/ausziehbare_wellengelenke/kreuzgelenkw_uw_azb.prj},{NB=0-63081700},{ARTNR=63081700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Nabenteile: Polyacetal (schwarz), Metallkappen / Kreuzstücke / Teleskoprohre: Messing, Gewindestifte: Stahl schwarz},{AUSF=Gelenke mit stirnseitigen Messingeinsätzen mit je zwei Stellschrauben.},{D1=10.0},{D2=15.80},{D4=17.5},{L1=22.3},{L3MIN=450},{L3MAX=730},{HUB=280},{LE=0.00},{DM=1.60},{GEW=168},{AZS=2},{L0=0.00},{PPATH=azb_kreuzgel_uw_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 +0.03** - Bore-reducing bushes / look at catalog page
[mm]
D2
d2
[mm]
D4
d4 ±1
[mm]
L1
l1
[mm]
L3MIN
l3 min. ±1
[mm]
L3MAX
l3 max.
[mm]
HUB
Stroke
[mm]
DM
Peak Torque* - The stated peak torque refers to l3 min. (telescope retracted)
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63081100
63081100
Multi-material product
Hub parts: Polyacetal (bl...
Joint faces fitted with b...
5.0
9.50
11.1
13.1
240
389
149
0.36
36
84836080
63081400
63081400
Multi-material product
Hub parts: Polyacetal (bl...
Joint faces fitted with b...
5.0
12.70
14.3
15.7
300
484
184
0.85
58
84836080
63081700
63081700
Multi-material product
Hub parts: Polyacetal (bl...
Joint faces fitted with b...
10.0
15.80
17.5
22.3
450
730
280
1.60
168
84836080
63082300
63082300
Multi-material product
Hub parts: Polyacetal (bl...
Joints only fitted with m...
10.0
20.30
23.0
17.0
464
745
281
2.80
241
84836080
63082800
63082800
Multi-material product
Hub parts: Polyacetal (bl...
Joints only fitted with m...
12.7
24.80
28.5
20.0
500
784
284
5.60
457
84836080
63083600
63083600
Multi-material product
Hub parts: Polyacetal (bl...
Joints only fitted with m...
20.0
32.20
36.5
21.0
564
868
304
10.70
827
84836080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D