lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-AZB-PRWG-PWNR-EW - Slip Shafts with Joints PWNR, Stainless, with Needle-Roller Bearings, without or with keyway
MÄDLER
Drive Element
Universal Joints and Equipment
Precision Slip Shafts with joints
Powered by
CAD모델 선택
{maedler/antriebselemente/wellengelenke_und_zub/ausziehbare_wellengelenke/gelenkwelle_pwnr_azb.prj},{NB=0-63199963},{ARTNR=63199963},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Naben: Edelstahl 1.4301 (X5CRNI1810, V2A), Lagerstellen: Nadellager aus EN 10027-1 DC04 (1.0338) und 100Cr6},{AUSF=ohne Passfedernut},{D1=30},{D2=63},{D4=60.0},{L1=45},{L2=166},{L3MIN=400},{L3MAX=490},{LE=0.00},{C=48},{E=26},{F=32},{B=0},{T=0.0},{ZUL250=288},{ZUL1000=221},{ZUL3600=134},{GEW=6.00},{L0=0.000},{LA=90},{PPATH=gelwelle_pwnr_m_ausgl_sbl.prj},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H7
[mm]
D2
d2
[mm]
D4
d4
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3MIN
l3 min.
[mm]
L3MAX
l3 max.
[mm]
C
c
[mm]
E
[mm]
F
[mm]
B
b - JS9
[mm]
T
t
[mm]
ZUL250
permissible max. Torques at speed 250 1/min.
[Nm]
ZUL1000
permissible max. Torques at speed 1000 1/min.
[Nm]
ZUL3600
permissible max. Torques at speed 3600 1/min.
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63199920
63199920
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
10
20
21.2
18
62
170
200
30
11
14
0
0.0
21.1
13.4
8.6
0.33
84836020
63199925
63199925
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
14
25
26.5
20
74
220
270
35
13
16
0
0.0
32.6
23.0
17.3
0.58
84836020
63199932
63199932
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
16
32
32.5
24
86
250
320
40
16
20
0
0.0
62
43.2
30.7
1.15
84836020
63199940
63199940
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
20
40
41.5
30
108
290
360
48
21
25
0
0.0
134
96
62
2.08
84836020
63199950
63199950
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
25
50
47.5
38
132
350
435
48
26
32
0
0.0
192
125
82
3.79
84836020
63199963
63199963
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
30
63
60.0
45
166
400
490
48
26
32
0
0.0
288
221
134
6.00
84836020
63199920N
63199920N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
10
20
21.2
18
62
170
200
30
11
14
3
11.4
21.1
13.4
8.6
0.33
84836020
63199925N
63199925N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
14
25
26.5
20
74
220
270
35
13
16
5
16.3
32.6
23.0
17.3
0.58
84836020
63199932N
63199932N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
16
32
32.5
24
86
250
320
40
16
20
5
18.3
62
43.2
30.7
1.15
84836020
63199940N
63199940N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
20
40
41.5
30
108
290
360
48
21
25
6
22.8
134
96
62
2.08
84836020
63199950N
63199950N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
25
50
47.5
38
132
350
435
48
26
32
8
28.3
192
125
82
3.79
84836020
63199963N
63199963N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
30
63
60.0
45
166
400
490
48
26
32
8
33.3
288
221
134
6.00
84836020
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D