lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-AZB-PRWG-PWN-EW - Slip Shafts with Joints with Needle-Roller Bearings PWN, Material steel, without or with keyway
MÄDLER
Drive Element
Universal Joints and Equipment
Precision Slip Shafts with joints
Powered by
CAD모델 선택
{maedler/antriebselemente/wellengelenke_und_zub/ausziehbare_wellengelenke/gelenkwelle_pwn_azb.prj},{NB=0-63197000},{ARTNR=63197000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Naben: Stahl 35SMnPb10, Keilwelle: C45, kaltgezogen},{AUSF=ohne Passfedernut},{D1=35},{D2=70},{D4=70},{L1=35},{L2=140},{L3MIN=500},{L3MAX=600},{LE=0.00},{C=70},{E=32},{F=38},{B=0},{T=0.0},{ZUL250=391},{ZUL500=332},{ZUL1000=284},{ZUL4000=-},{GEW=10.00},{L0=0.000},{LA=100},{PPATH=gel-welle_pwn_m_ausgl_sbl.prj},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H7
[mm]
D2
d2
[mm]
D4
d4
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3MIN
l3 min.
[mm]
L3MAX
l3 max.
[mm]
C
c
[mm]
E
[mm]
F
[mm]
B
b - JS9
[mm]
T
t
[mm]
ZUL250
permissible max. Torques at speed 250 1/min.
[Nm]
ZUL500
permissible max. Torques at speed 500 1/min.
[Nm]
ZUL1000
permissible max. Torques at speed 1000 1/min.
[Nm]
ZUL4000
permissible max. Torques at speed 4000 1/min.
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63192000
63192000
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
10
20
22
18
62
170
200
40
11
14
0
0.0
26.4
20.4
16.8
10.8
0.33
84836020
63192500
63192500
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
14
25
26
20
74
220
270
45
13
16
0
0.0
40.8
34.8
28.8
21.6
0.58
84836020
63193200
63193200
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
16
32
32
24
86
250
320
45
16
20
0
0.0
78
66
54
38
1.15
84836020
63193700
63193700
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
18
37
37
17
72
270
370
45
16
20
0
0.0
90
73.2
60
43
1.56
84836020
63194000
63194000
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
20
40
40
30
108
290
360
45
18
22
0
0.0
168
144
120
78
2.08
84836020
63194700
63194700
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
22
47
47
22
95
330
430
48
21
25
0
0.0
194
158.4
130
85
3.33
84836020
63195000
63195000
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
25
50
47
38
132
350
435
48
23
28
0
0.0
240
204
156
102
3.79
84836020
63196300
63196300
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
30
63
60
45
166
400
490
50
32
38
0
0.0
360
324
276
168
6.00
84836020
63197000
63197000
Steel
Hubs: Steel 35SMnPb10, Sp...
without keyway
35
70
70
35
140
500
600
70
32
38
0
0.0
391
332
284
-
10.00
84836020
63192000N
63192000N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
10
20
22
18
62
170
200
40
11
14
3
11.4
26.4
20.4
16.8
10.8
0.33
84836020
63192500N
63192500N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
14
25
26
20
74
220
270
45
13
16
5
16.3
40.8
34.8
28.8
21.6
0.58
84836020
63193200N
63193200N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
16
32
32
24
86
250
320
45
16
20
5
18.3
78
66
54
38
1.15
84836020
63193700N
63193700N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
18
37
37
17
72
270
370
45
16
20
6
20.8
90
73.2
60
43
1.56
84836020
63194000N
63194000N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
20
40
40
30
108
290
360
45
18
22
6
22.8
168
144
120
78
2.08
84836020
63194700N
63194700N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
22
47
47
22
95
330
430
48
21
25
6
24.8
194
158.4
130
85
3.33
84836020
63195000N
63195000N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
25
50
47
38
132
350
435
48
23
28
8
28.3
240
204
156
102
3.79
84836020
63196300N
63196300N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
30
63
60
45
166
400
490
50
32
38
8
33.3
360
324
276
168
6.00
84836020
63197000N
63197000N
Steel
Hubs: Steel 35SMnPb10, Sp...
with keyway
35
70
70
35
140
500
600
70
32
38
10
38.3
391
332
284
-
10.00
84836020
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D