lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-AZB-PRWG-PW-EG - Slip Shafts with Joints PW, Material steel, without or with keyway
MÄDLER
Drive Element
Universal Joints and Equipment
Precision Slip Shafts with joints
Powered by
CAD모델 선택
{maedler/antriebselemente/wellengelenke_und_zub/ausziehbare_wellengelenke/gelenkwelle_pw_azb.prj},{NB=0-63185800},{ARTNR=63185800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Naben: Stahl 35SMnPb10, Lagerstellen: Steel 18NiCrMo5Pb, Keilwelle: C45, kaltgezogen},{AUSF=ohne Passfedernut},{D1=30},{D2=58},{D4=60},{L1=30},{L2=122},{L3MIN=400},{L3MAX=510},{LE=0.00},{C=50},{E=26},{F=32},{B=0},{T=0.0},{ZUL100=562.0},{ZUL200=343.0},{ZUL400=203.0},{ZUL800=-},{GEW=5.59},{L0=0.000},{LA=110},{PPATH=pr_gel_welle_pw_m_ausgl_sbl.prj},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H7
[mm]
D2
d2
[mm]
D4
d4
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3MIN
l3 min.
[mm]
L3MAX
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
B
b - JS9
[mm]
T
t
[mm]
ZUL100
permissible max. Torques at speed 100 1/min.
[Nm]
ZUL200
permissible max. Torques at speed 200 1/min.
[Nm]
ZUL400
permissible max. Torques at speed 400 1/min.
[Nm]
ZUL800
permissible max. Torques at speed 800 1/min.
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63182000
63182000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
10
22
22
10
45
170
230
40
11
14
0
0.0
32.5
22.1
16.9
9.7
0.37
84836020
63182600
63182600
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
12
25
26
11
50
200
270
45
13
16
0
0.0
56.0
32.5
22.1
15.6
0.58
84836020
63182900
63182900
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
14
29
29
13
56
210
280
45
13
16
0
0.0
89.0
55.9
47.0
35
0.85
84836020
63183200
63183200
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
16
32
32
15
65
250
340
45
16
20
0
0.0
112.0
109.2
75.0
47
1.15
84836020
63183700
63183700
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
18
37
37
17
72
270
370
45
16
20
0
0.0
203.0
156.0
94.0
-
1.56
84836020
63184000
63184000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
20
40
40
19
82
290
390
45
18
22
0
0.0
312.0
218.6
125.0
-
2.08
84836020
63184700
63184700
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
22
47
47
22
95
330
430
48
21
25
0
0.0
312.0
249.6
125.0
-
3.33
84836020
63185000
63185000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
25
50
47
26
108
350
450
48
23
28
0
0.0
499.0
312.0
187.0
-
3.79
84836020
63185800
63185800
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
30
58
60
30
122
400
510
50
26
32
0
0.0
562.0
343.0
203.0
-
5.59
84836020
63182000N
63182000N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
10
22
22
10
45
170
230
40
11
14
3
11.4
32.5
22.1
16.9
9.7
0.37
84836020
63182600N
63182600N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
12
25
26
11
50
200
270
45
13
16
4
13.8
56.0
32.5
22.1
15.6
0.58
84836020
63182900N
63182900N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
14
29
29
13
56
210
280
45
13
16
5
16.3
89.0
55.9
47.0
35
0.85
84836020
63183200N
63183200N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
16
32
32
15
65
250
340
45
16
20
5
18.3
112.0
109.2
75.0
47
1.15
84836020
63183700N
63183700N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
18
37
37
17
72
270
370
45
16
20
6
20.8
203.0
156.0
94.0
-
1.56
84836020
63184000N
63184000N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
20
40
40
19
82
290
390
45
18
22
6
22.8
312.0
218.6
125.0
-
2.08
84836020
63184700N
63184700N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
22
47
47
22
95
330
430
48
21
25
6
24.8
312.0
249.6
125.0
-
3.33
84836020
63185000N
63185000N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
25
50
47
26
108
350
450
48
23
28
8
28.3
499.0
312.0
187.0
-
3.79
84836020
63185800N
63185800N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
30
58
60
30
122
400
510
50
26
32
8
33.3
562.0
343.0
203.0
-
5.59
84836020
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D