lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M2-MN-B16-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 2, Tooth Width 16 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 2.0
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_2/m2_zb-16mm_mn.prj},{NB=23104600},{ARTNR=23104600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=2},{Z=46},{B=16},{DA=96},{D=92},{NL=15},{ND=50},{BH7=12},{MD=37.5},{GEW=1025},{CTN=84839089},{R2=0.3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
R2
Radius foot circle Ø
[mm]
23101000
23101000
Steel
Steel C45
2
10
16
24
20
15
15
8
1.6
45
84839089
0.3
23101200
23101200
Steel
Steel C45
2
12
16
28
24
15
20
10
2.2
70
84839089
0.3
23101300
23101300
Steel
Steel C45
2
13
16
30
26
15
20
10
2.4
81
84839089
0.3
23101400
23101400
Steel
Steel C45
2
14
16
32
28
15
25
10
3.0
110
84839089
0.3
23101500
23101500
Steel
Steel C45
2
15
16
34
30
15
25
12
3.2
114
84839089
0.3
23101600
23101600
Steel
Steel C45
2
16
16
36
32
15
25
12
3.5
126
84839089
0.3
23101700
23101700
Steel
Steel C45
2
17
16
38
34
15
25
12
3.8
139
84839089
0.3
23101800
23101800
Steel
Steel C45
2
18
16
40
36
15
30
12
4.1
179
84839089
0.3
23101900
23101900
Steel
Steel C45
2
19
16
42
38
15
30
12
4.6
192
84839089
0.3
23102000
23102000
Steel
Steel C45
2
20
16
44
40
15
30
12
5.1
207
84839089
0.3
23102100
23102100
Steel
Steel C45
2
21
16
46
42
15
30
12
5.7
224
84839089
0.3
23102200
23102200
Steel
Steel C45
2
22
16
48
44
15
30
12
6.2
240
84839089
0.3
23102300
23102300
Steel
Steel C45
2
23
16
50
46
15
30
12
7.0
257
84839089
0.3
23102400
23102400
Steel
Steel C45
2
24
16
52
48
15
30
12
7.8
275
84839089
0.3
23102500
23102500
Steel
Steel C45
2
25
16
54
50
15
30
12
8.6
295
84839089
0.3
23102600
23102600
Steel
Steel C45
2
26
16
56
52
15
35
12
9.5
344
84839089
0.3
23102700
23102700
Steel
Steel C45
2
27
16
58
54
15
35
12
10.3
364
84839089
0.3
23102800
23102800
Steel
Steel C45
2
28
16
60
56
15
35
12
11.0
386
84839089
0.3
23102900
23102900
Steel
Steel C45
2
29
16
62
58
15
35
12
12.2
409
84839089
0.3
23103000
23103000
Steel
Steel C45
2
30
16
64
60
15
40
12
13.0
466
84839089
0.3
23103100
23103100
Steel
Steel C45
2
31
16
66
62
15
40
12
14.0
489
84839089
0.3
23103200
23103200
Steel
Steel C45
2
32
16
68
64
15
40
12
15.1
514
84839089
0.3
23103400
23103400
Steel
Steel C45
2
34
16
72
68
15
40
12
17.3
566
84839089
0.3
23103500
23103500
Steel
Steel C45
2
35
16
74
70
15
45
12
18.6
632
84839089
0.3
23103600
23103600
Steel
Steel C45
2
36
16
76
72
15
45
12
19.7
659
84839089
0.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D