Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M2-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 2
MÄDLER
Drive Element
Spur Gears
Spur Gears Polyacetal / Polyketone
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_azetalharz/stzr_aze_pkt_m_2_0.prj},{NB=28611000},{ARTNR=28611000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{M=2},{Z=110},{B=19},{DA=224},{D=220},{L=34},{E=193.0},{C=8},{ND=40.0},{BH9=20},{MD=4550},{GEW=581.0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
L
[mm]
E
[mm]
C
c
[mm]
ND
[mm]
BH9
B - H9
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
28601200
28601200
Plastic white
Polyacetal (Acetalic resi...
2
12
15
28
24
27
0.0
0
18.5
8
78
11.7
84839089
28601300
28601300
Plastic white
Polyacetal (Acetalic resi...
2
13
15
30
26
27
0.0
0
18.5
8
91
12.9
84839089
28601400
28601400
Plastic white
Polyacetal (Acetalic resi...
2
14
15
32
28
27
0.0
0
18.5
8
103
15.0
84839089
28601500
28601500
Plastic white
Polyacetal (Acetalic resi...
2
15
15
34
30
27
0.0
0
18.5
8
116
15.9
84839089
28601600
28601600
Plastic white
Polyacetal (Acetalic resi...
2
16
15
36
32
27
22.0
6
17.5
8
130
16.7
84839089
28601700
28601700
Plastic white
Polyacetal (Acetalic resi...
2
17
15
38
34
27
24.0
6
17.5
8
134
17.7
84839089
28601800
28601800
Plastic white
Polyacetal (Acetalic resi...
2
18
15
40
36
27
25.0
6
17.5
8
155
19.4
84839089
28601900
28601900
Plastic white
Polyacetal (Acetalic resi...
2
19
15
42
38
27
27.0
6
17.5
8
178
20.8
84839089
28602000
28602000
Plastic white
Polyacetal (Acetalic resi...
2
20
15
44
40
27
28.0
6
20.0
10
202
24.6
84839089
28602100
28602100
Plastic white
Polyacetal (Acetalic resi...
2
21
15
46
42
27
28.0
6
20.0
10
227
27.0
84839089
28602200
28602200
Plastic white
Polyacetal (Acetalic resi...
2
22
15
48
44
27
28.0
6
20.0
10
255
30.3
84839089
28602300
28602300
Plastic white
Polyacetal (Acetalic resi...
2
23
15
50
46
27
35.0
6
24.0
10
284
32.6
84839089
28602400
28602400
Plastic white
Polyacetal (Acetalic resi...
2
24
15
52
48
27
35.0
6
24.0
10
315
35.4
84839089
28602500
28602500
Plastic white
Polyacetal (Acetalic resi...
2
25
15
54
50
27
35.0
6
24.0
10
347
39.2
84839089
28602600
28602600
Plastic white
Polyacetal (Acetalic resi...
2
26
15
56
52
27
38.5
6
24.0
10
382
39.3
84839089
28602700
28602700
Plastic white
Polyacetal (Acetalic resi...
2
27
15
58
54
27
38.5
6
24.0
10
418
42.7
84839089
28602800
28602800
Plastic white
Polyacetal (Acetalic resi...
2
28
15
60
56
27
38.5
6
24.0
10
457
46.5
84839089
28603000
28603000
Plastic white
Polyacetal (Acetalic resi...
2
30
15
64
60
27
43.5
6
24.0
10
539
50.1
84839089
28603200
28603200
Plastic white
Polyacetal (Acetalic resi...
2
32
15
68
64
27
44.0
6
26.0
10
629
59.7
84839089
28603500
28603500
Plastic white
Polyacetal (Acetalic resi...
2
35
15
74
70
27
54.0
6
26.0
12
780
61.7
84839089
28603600
28603600
Plastic white
Polyacetal (Acetalic resi...
2
36
15
76
72
27
54.0
6
26.0
12
834
65.5
84839089
28603800
28603800
Plastic white
Polyacetal (Acetalic resi...
2
38
15
80
76
27
61.5
6
26.0
12
949
66.5
84839089
28604000
28604000
Plastic white
Polyacetal (Acetalic resi...
2
40
15
84
80
27
61.5
6
26.0
12
1074
77.4
84839089
28604200
28604200
Plastic white
Polyacetal (Acetalic resi...
2
42
15
88
84
27
61.5
6
26.0
12
1206
87.0
84839089
28604500
28604500
Plastic white
Polyacetal (Acetalic resi...
2
45
15
94
90
27
68.0
6
30.0
14
1323
99.1
84839089
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D