Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-IZK-M1.5-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 1,5
MÄDLER
Drive Element
Spur Gears
Straight-Toothed Internal Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/innenzahnkraenze/innenzahnkr_m1_5_c45.prj},{NB=22845000},{ARTNR=22845000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=1.5},{Z=50},{B=15},{D=75.0},{DI=72.0},{DA=105},{GEW=489},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
D
d
[mm]
DI
di
[mm]
DA
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
22842500
22842500
Steel
Steel C45
1.5
25
15
37.5
34.5
70
320
84839089
22843000
22843000
Steel
Steel C45
1.5
30
15
45.0
42.0
75
328
84839089
22843600
22843600
Steel
Steel C45
1.5
36
15
54.0
51.0
85
392
84839089
22844000
22844000
Steel
Steel C45
1.5
40
15
60.0
57.0
90
413
84839089
22844500
22844500
Steel
Steel C45
1.5
45
15
67.5
64.5
100
497
84839089
22844800
22844800
Steel
Steel C45
1.5
48
15
72.0
69.0
100
465
84839089
22845000
22845000
Steel
Steel C45
1.5
50
15
75.0
72.0
105
489
84839089
22846000
22846000
Steel
Steel C45
1.5
60
15
90.0
87.0
120
558
84839089
22847000
22847000
Steel
Steel C45
1.5
70
15
105.0
102.0
135
653
84839089
22847200
22847200
Steel
Steel C45
1.5
72
15
108.0
105.0
140
716
84839089
22848000
22848000
Steel
Steel C45
1.5
80
15
120.0
117.0
150
738
84839089
22849000
22849000
Steel
Steel C45
1.5
90
15
135.0
132.0
170
975
84839089
22841000
22841000
Steel
Steel C45
1.5
100
15
150.0
147.0
190
1241
84839089
22841200
22841200
Steel
Steel C45
1.5
120
15
180.0
177.0
220
1441
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D