Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-BAR-RF - Locking Assemblies BAR, Stainless
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Clamping Sets BAR, BAR-RF, BAR-QPQ
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_bar_bar-rf_bar-qpq/spannsatz_bar_rf.prj},{NB=61599418},{ARTNR=61599418},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=18},{DD=35},{L=21},{L1=20.5},{L2=25.0},{T=32},{FAX=3,5},{PW=32},{PN=17},{SCHR=M4 x 20},{TA=2.2},{A=4},{GEW=0.087},{M=4.0},{TK=26.5},{DK=7.65},{TN=ring_gew_bar_rf_18},{D3=22.10},{D4=30.90},{B1=5.90},{H1=0.400},{R1=0.15},{S=0.70},{DH=4.20},{PPATH=spannsatz_bar_rf_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws DIN 912 - A2-70
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
A
Number of screws
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61599406
61599406
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
6
16
11
10.5
13.5
3
0,9
49
19
M2,5 x 10
0.5
3
0.012
84879059
61599407
61599407
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
7
17
11
10.5
13.5
3
0,9
42
17
M2,5 x 10
0.5
3
0.013
84879059
61599408
61599408
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
8
18
11
10.5
13.5
4
0,9
37
17
M2,5 x 10
0.5
3
0.015
84879059
61599409
61599409
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
9
20
13
12.5
15.5
6
1,2
37
17
M2,5 x 12
0.5
4
0.020
84879059
61599410
61599410
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
10
20
13
12.5
15.5
6
1,2
33
17
M2,5 x 12
0.5
4
0.019
84879059
61599411
61599411
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
11
22
13
12.5
15.5
7
1,2
30
15
M2,5 x 12
0.5
4
0.024
84879059
61599412
61599412
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
12
22
13
12.5
15.5
7
1,2
26
15
M2,5 x 12
0.5
4
0.022
84879059
61599414
61599414
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
14
26
17
16.5
20.0
13
1,9
28
15
M3 x 16
0.9
4
0.039
84879059
61599415
61599415
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
15
28
17
16.5
20.0
14
1,9
26
14
M3 x 16
0.9
4
0.044
84879059
61599416
61599416
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
16
32
17
16.5
21.0
28
3,5
45
23
M4 x 16
2.2
4
0.067
84879059
61599417
61599417
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
17
35
21
20.5
25.0
30
3,5
34
17
M4 x 20
2.2
4
0.090
84879059
61599418
61599418
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
18
35
21
20.5
25.0
32
3,5
32
17
M4 x 20
2.2
4
0.087
84879059
61599419
61599419
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
19
35
21
20.5
25.0
34
3,5
31
17
M4 x 20
2.2
4
0.083
84879059
61599420
61599420
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
20
38
21
20.5
26.0
55
5,5
45
24
M5 x 20
4.2
4
0.100
84879059
61599422
61599422
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
22
40
21
20.5
26.0
61
5,5
41
23
M5 x 20
4.2
4
0.110
84879059
61599424
61599424
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
24
47
26
25.0
32.0
96
8,0
44
23
M6 x 25
7.3
4
0.200
84879059
61599425
61599425
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
25
47
26
25.0
32.0
100
8,0
43
23
M6 x 25
7.3
4
0.190
84879059
61599428
61599428
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
28
50
26
25.0
32.0
210
15,0
57
32
M6 x 25
7.3
6
0.220
84879059
61599430
61599430
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
30
55
26
25.0
32.0
220
15,0
54
29
M6 x 25
7.3
6
0.270
84879059
61599432
61599432
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
32
55
26
25.0
32.0
240
15,0
50
29
M6 x 25
7.3
6
0.250
84879059
61599435
61599435
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
35
60
31
30.0
37.0
350
20,0
55
32
M6 x 30
7.3
8
0.360
84879059
61599438
61599438
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
38
65
31
30.0
37.0
380
20,0
51
29
M6 x 30
7.3
8
0.430
84879059
61599440
61599440
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
40
65
31
30.0
37.0
400
20,0
48
29
M6 x 30
7.3
8
0.400
84879059
61599450
61599450
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
50
80
36
35.0
44.0
860
36,0
76
47
M8 x 35
18.0
8
0.700
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D