Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SR-BR-0.5-2-1GG-RH - Worm Gears Made from Bronze (G-CuSn12) with Hollow Teeth, Single-Thread, Right Hand
MÄDLER
Drive Element
Worm Gears and Worms
Worm Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/schneckenraeder_schneckenwellen/schneckenraeder/sr_m0-5-2_1gg_re_br.prj},{NB=30063200},{ARTNR=30063200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Bronze},{MAT=Bronze G-CuSn12},{HW=* Die Schneckenräder werden je nach Vormaterial mit oder ohne Maß C geliefert!},{AUSF=Schneckenrad mit hohlgefrästen Zähnen, eingängig rechts},{M=1.00},{Z=100},{US=100 : 1},{D0=100.00},{DA=102.8},{ND=30},{NL=12},{B=6.5},{L=18.5},{C=4.5},{A=57.00},{BH7=6},{MD=19.40},{GEW=480},{CC=4.5},{CD=87.5},{ADF=85},{NL1=12},{NL2=0},{D=14.0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
US
Transmission
ⁿ/ₐ
D0
d0
[mm]
DA
da
[mm]
ND
[mm]
NL
[mm]
B
b
[mm]
L
[mm]
C
C*
[mm]
A
a - Center distance
[mm]
BH7
B - H7
[mm]
MD
perm. MT** - Basis of calculations see page 289
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
30000700
30000700
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.50
20
20 : 1
10.00
11.2
8
5
3.0
8.0
-
8.50
3
0.13
3
84839089
30001000
30001000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.50
25
25 : 1
12.50
13.7
10
5
3.0
8.0
-
9.75
4
0.24
6
84839089
30002000
30002000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.50
50
50 : 1
25.00
26.2
10
5
3.0
8.0
-
16.00
4
0.87
16
84839089
30003000
30003000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.50
75
75 : 1
37.50
38.7
15
5
3.0
8.0
-
22.25
4
1.30
36
84839089
30003200
30003200
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.50
100
100 : 1
50.00
51.2
15
5
3.0
8.0
-
28.50
5
1.73
60
84839089
30030700
30030700
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.75
20
20 : 1
15.00
16.7
10
6
3.0
9.0
-
11.75
4
0.35
8
84839089
30031000
30031000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.75
25
25 : 1
18.75
20.4
12
6
3.0
9.0
-
13.62
4
0.59
13
84839089
30032000
30032000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.75
50
50 : 1
37.50
39.2
12
6
3.0
9.0
-
23.00
4
2.70
35
84839089
30033000
30033000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.75
75
75 : 1
56.25
57.9
15
6
3.0
9.0
-
32.37
4
4.10
73
84839089
30033200
30033200
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
0.75
100
100 : 1
75.00
76.7
15
6
3.0
9.0
-
41.75
5
5.40
123
84839089
30060500
30060500
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.00
16
16 : 1
16.00
18.8
12
8
6.5
14.5
-
15.00
5
0.29
16
84839089
30060700
30060700
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.00
20
20 : 1
20.00
22.8
16
8
6.5
14.5
-
17.00
5
0.52
30
84839089
30061000
30061000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.00
25
25 : 1
25.00
27.8
16
8
6.5
14.5
-
19.50
5
0.94
40
84839089
30061500
30061500
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.00
35
35 : 1
35.00
37.8
16
10
6.5
16.5
-
24.50
6
2.40
70
84839089
30062000
30062000
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.00
50
50 : 1
50.00
52.8
20
10
6.5
16.5
-
32.00
6
6.90
140
84839089
30063000
30063000
Bronze
Bronze G-CuSn12
*Depending on the blanks,...
Worm Gear with Hollow Tee...
1.00
75
75 : 1
75.00
77.8
30
10
6.5
16.5
4.5
44.50
6
14.60
200
84839089
30063200
30063200
Bronze
Bronze G-CuSn12
*Depending on the blanks,...
Worm Gear with Hollow Tee...
1.00
100
100 : 1
100.00
102.8
30
12
6.5
18.5
4.5
57.00
6
19.40
480
84839089
30063500
30063500
Bronze
Bronze G-CuSn12
*Depending on the blanks,...
Worm Gear with Hollow Tee...
1.00
125
125 : 1
125.00
127.8
40
12
6.5
18.5
4.5
69.50
8
24.10
580
84839089
30064000
30064000
Bronze
Bronze G-CuSn12
*Depending on the blanks,...
Worm Gear with Hollow Tee...
1.00
150
150 : 1
150.00
152.8
40
12
6.5
18.5
4.5
82.00
8
28.90
590
84839089
30100500
30100500
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.50
16
16 : 1
24.00
28.4
18
6 / 6
12.0
24.0
-
24.50
8
1.33
60
84839089
30100600
30100600
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.50
18
18 : 1
27.00
31.7
20
8 / 8
12.0
28.0
-
26.00
8
1.80
80
84839089
30100700
30100700
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.50
20
20 : 1
30.00
34.7
25
8 / 8
12.0
28.0
-
27.50
10
2.30
130
84839089
30101300
30101300
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.50
30
30 : 1
45.00
49.7
30
8 / 8
12.0
28.0
-
35.00
10
6.60
260
84839089
30101800
30101800
Bronze
Bronze G-CuSn12
-
Worm Gear with Hollow Tee...
1.50
40
40 : 1
60.00
64.7
30
10 / 10
12.0
32.0
-
42.50
10
14.80
400
84839089
30102000
30102000
Bronze
Bronze G-CuSn12
*Depending on the blanks,...
Worm Gear with Hollow Tee...
1.50
50
50 : 1
75.00
79.7
30
10 / 10
12.0
32.0
10.0
50.00
10
25.00
440
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D