Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-OELSGL-743-743.1 - Oil-Level Sight Glasses 743 and 743.1
MÄDLER
Drive Element
Lubricator
Oil level window Oil level eyes
Powered by
CAD모델 선택
{maedler/antriebselemente/schmierstoffgeber/oelstandfenster_oelstandaugen/oelschaugl_743_743-1.prj},{NB=68181000},{ARTNR=68181000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminium poliert, Reflektor: Kunststoff thermoplast, Sichtscheibe: Float-Glas, Dichtung: Gummi NBR (Perbunan®)},{AUSF=743},{D1=32},{D2=M40 x 1,5},{D3=50},{L1=12.0},{L2=9.0},{S=46},{GEW=39},{DD2=40.000},{CTN=90261089},{TYP=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - Thread
ⁿ/ₐ
D3
≈d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68180100
68180100
Aluminium
Housing: Aluminium, polis...
743
11
G 3/8"
22
8.0
7.5
20
9
90261089
68180200
68180200
Aluminium
Housing: Aluminium, polis...
743
11
M16 x 1,5
22
8.0
7.5
20
8
90261089
68180300
68180300
Aluminium
Housing: Aluminium, polis...
743
14
G 1/2"
26
8.5
7.5
23
11
90261089
68180400
68180400
Aluminium
Housing: Aluminium, polis...
743
14
M20 x 1,5
26
8.5
7.5
23
10
90261089
68180500
68180500
Aluminium
Housing: Aluminium, polis...
743
18
G 3/4"
32
9.0
8.0
30
18
90261089
68180600
68180600
Aluminium
Housing: Aluminium, polis...
743
18
M26 x 1,5
32
9.0
8.0
30
18
90261089
68180700
68180700
Aluminium
Housing: Aluminium, polis...
743
24
G 1"
40
11.0
8.5
36
26
90261089
68180800
68180800
Aluminium
Housing: Aluminium, polis...
743
24
M33 x 1,5
40
11.0
8.5
36
26
90261089
68180900
68180900
Aluminium
Housing: Aluminium, polis...
743
32
G 1 1/4"
50
12.0
9.0
46
42
90261089
68181000
68181000
Aluminium
Housing: Aluminium, polis...
743
32
M40 x 1,5
50
12.0
9.0
46
39
90261089
68182100
68182100
Aluminium
Housing: Aluminium, polis...
743.1
11
G 3/8"
22
8.0
7.5
20
9
90261089
68182200
68182200
Aluminium
Housing: Aluminium, polis...
743.1
11
M16 x 1,5
22
8.0
7.5
20
8
90261089
68182300
68182300
Aluminium
Housing: Aluminium, polis...
743.1
14
G 1/2"
26
8.5
7.5
23
11
90261089
68182400
68182400
Aluminium
Housing: Aluminium, polis...
743.1
14
M20 x 1,5
26
8.5
7.5
23
10
90261089
68182500
68182500
Aluminium
Housing: Aluminium, polis...
743.1
18
G 3/4"
32
9.0
8.0
30
18
90261089
68182600
68182600
Aluminium
Housing: Aluminium, polis...
743.1
18
M26 x 1,5
32
9.0
8.0
30
18
90261089
68182700
68182700
Aluminium
Housing: Aluminium, polis...
743.1
24
G 1"
40
11.0
8.5
36
26
90261089
68182800
68182800
Aluminium
Housing: Aluminium, polis...
743.1
24
M33 x 1,5
40
11.0
8.5
36
26
90261089
68182900
68182900
Aluminium
Housing: Aluminium, polis...
743.1
32
G 1 1/4"
50
12.0
9.0
46
42
90261089
68183000
68183000
Aluminium
Housing: Aluminium, polis...
743.1
32
M40 x 1,5
50
12.0
9.0
46
39
90261089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D