Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-Z-RK-VGL-NR.12L - Connecting Links for Double-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), No. 12/L
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains Similar to DIN ISO 606 (ex DIN 8187), with Straight Plates
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z_rk_n_din606_gl/vg-gekr_nr12-l_z-rk.prj},{NB=12600400},{DINISONR=10 B-2},{ARTNR=12600400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss, Nr. 12/L},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{P=15.875},{B1=9.65},{B2=13.28},{RD=10.16},{BD=5.08},{B5=36.2},{PT=16.59},{B7=4.1},{BK=44.5},{GEW=30},{B3=13.41},{B4=19.6},{H3=13.72},{BU=6.60},{L1=7.62},{L2=7.62},{C=0.10},{TYP=0},{TN=gl_gekr_nr12-l_z-rk_15.875},{CTN=73151900},{PPATH=vg-gekr_nr12-l_z-rk_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
12500400
08 B-2
12500400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
12,7 x 7,75
1/2 x 5/16
18
73151900
12600400
10 B-2
12600400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
15,875 x 9,65
5/8 x 3/8
30
73151900
12700400
12 B-2
12700400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
19,05 x 11,68
3/4 x 7/16
47
73151900
12800400
16 B-2
12800400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
25,4 x 17,02
1" x 17,02mm
137
73151900
12900400
20 B-2
12900400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
31,75 x 19,56
1 1/4 x 3/4
183
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D