lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-Z-RK-RF - Double-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), Stainless Steel
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains DIN ISO 606, Stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_iso606_rf/z-rk_iso606_rf.prj},{NB=12599000},{DINISONR=08 B-2},{ARTNR=12599000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=-},{BZ=Zweifach-Rollenkette nach DIN ISO 606 (ex DIN 8187), rostfrei},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16},{P=12.700},{B1=7.75},{B2=11.30},{RD=8.51},{BD=4.45},{B5=31.0},{PT=13.92},{B7=3.9},{BK=21.0},{GEW=1.36},{B3=11.43},{S1=2.90},{H3=10.92},{TN=bo_z-rk_08_b2_rf},{CTN=73151190},{PPATH=z-rk_din_iso_606_rf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1 min. - Pitch x Inner Width
[mm]
ZOLL
p x b1 min. - Pitch x Inner Width
[Zoll]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
B2
b2 - Inner Width
[mm]
RD
d1 - Roller-Ø
[mm]
BD
d2 - Bolt-Ø
[mm]
B5
b5 - Width over pin
[mm]
PT
Pt - Transverse Pitch
[mm]
B7
b7 2) - Projection over Link - Maximum values at the connecting link
[mm]
BK
min. Breaking Load
[kN]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
12099000
05 B -2
12099000
Stainless steel
Stainless steel 1.4301 (A...
-
Double-Strand Roller Chai...
8 x 3
-
8.000
3.00
4.77
5.00
2.31
14.3
5.64
3.1
6.2
0.36
73151190
12199000
06 B-2
12199000
Stainless steel
Stainless steel 1.4301 (A...
With straight links plate...
Double-Strand Roller Chai...
9.525 x 5,72
3/8 x 7/32
9.525
5.72
8.53
6.35
3.28
23.8
10.24
3.3
11.8
0.78
73151190
12599000
08 B-2
12599000
Stainless steel
Stainless steel 1.4301 (A...
-
Double-Strand Roller Chai...
12,7 x 7,75
1/2 x 5/16
12.700
7.75
11.30
8.51
4.45
31.0
13.92
3.9
21.0
1.36
73151190
12699000
10 B-2
12699000
Stainless steel
Stainless steel 1.4301 (A...
-
Double-Strand Roller Chai...
15,875 x 9,65
5/8 x 3/8
15.875
9.65
13.28
10.16
5.08
36.2
16.59
4.1
29.0
1.82
73151190
12799000
12 B-2
12799000
Stainless steel
Stainless steel 1.4301 (A...
-
Double-Strand Roller Chai...
19,05 x 11,68
3/4 x 7/16
19.050
11.68
15.62
12.07
5.72
42.2
19.46
4.6
37.0
2.38
73151190
12899000
16 B-2
12899000
Stainless steel
Stainless steel 1.4301 (A...
-
Double-Strand Roller Chai...
25,4 x 17,02
1" x 17,02mm
25.400
17.02
25.45
15.88
8.28
68.0
31.88
5.4
70.6
5.40
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D