lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-Z-RK-VGL-NR.12L-RF - Connecting Links for Double-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Stainless Steel, No. 12/L
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains DIN ISO 606, Stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_iso606_rf/vg_nr12-l_z-rk_rf.prj},{NB=12599004},{DINISONR=08 B-2},{ARTNR=12599004},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss, Nr. 12/L},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16},{P=12.700},{B1=7.75},{B2=11.30},{RD=8.51},{BD=4.45},{B5=31.0},{PT=13.92},{B7=3.9},{BK=21.0},{GEW=18},{B3=11.43},{B4=17.0},{H3=10.92},{BU=5.75},{L1=6.12},{L2=6.12},{C=0.08},{TYP=0},{TN=bo_nr12-l_z-rk_rf_12.7},{CTN=73151900},{PPATH=vg_nr12-l_z-rk_rf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
12199004
06 B-2
12199004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked Link with Cottere...
9,525 x 5,72
3/8 x 7/32
7
73151900
12599004
08 B-2
12599004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked Link with Cottere...
12,7 x 7,75
1/2 x 5/16
18
73151900
12699004
10 B-2
12699004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked Link with Cottere...
15,875 x 9,65
5/8 x 3/8
30
73151900
12799004
12 B-2
12799004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked Link with Cottere...
19,05 x 11,68
3/4 x 7/16
47
73151900
12899004
16 B-2
12899004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked Link with Cottere...
25,4 x 17,02
1" x 17,02mm
137
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D