Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-FVG-FL-M2-RF - Connecting Links M2 with Spring Clip, with Wide Straight Attachments Similar to DIN ISO 606, Stainless Steel 1.4301 (AISI 304)
MÄDLER
Drive Element
Roller Chains
Roller chain with fastening straps
Roller Chains with Straight Attachments
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rollenketten_mit_befestigungslaschen/rollenketten_mit_flachlaschen/fvg_m2_diniso606_rf.prj},{NB=0_10599351},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Federverschlussglied M2 mit breiten Flachlaschen, rostfrei},{EOB=0},{P=12.700},{H5=13.0},{G=17.9},{D4=4.5},{B=23.2},{S=1.6},{B3=11.43},{GEW=18.0},{ARTNR1=10599352},{RD=8.51},{BD=4.45},{B1=7.75},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_fvg_m_b_e_fl_rf_08},{CTN=73151900},{PPATH=fvg_m_b_fl_iso606-m2_rf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
P
p
[mm]
H5
h5
[mm]
G
G*
[mm]
D4
d4
[mm]
B
B*
[mm]
S
s min.*
[mm]
B3
b3 - min. width between outer Plates
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10199351
06 B-1**
10199351
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link M2 with W...
9.525
9.5
13.5
3.5
17.7
1.2
8.66
6.9
73151900
10599351
08 B-1
10599351
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link M2 with W...
12.700
13.0
17.9
4.5
23.2
1.6
11.43
18.0
73151900
10699351
10 B-1
10699351
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link M2 with W...
15.875
16.5
21.9
5.5
29.5
1.7
13.41
30.0
73151900
10799351
12 B-1
10799351
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link M2 with W...
19.050
21.0
26.6
6.6
33.8
1.8
15.75
40.0
73151900
10899351
16 B-1
10899351
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Connecting Link M2 with W...
25.400
23.0
31.8
6.6
46.2
2.8
25.58
117.0
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D