Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-SATZ-EINF-RF - Sprocket sets for chain tensioner, single, stainless steel
MÄDLER
Drive Element
Roller Chains
Chain tensioner and tensioning elements
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/kettenspanner_kettenradsaetze_spannelemente/kr-satz_einf_rf.prj},{NB=14099505_0_0},{ARTNR=14099505},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Kettenrad Edelstahl 1.4301 (V2A), Kugellager, Schraube und Muttern aus Edelstahl},{PSE=1 und 2},{DINISONR=08 B-1},{Z=15},{TK=61.09},{LKR=0.00},{LBM=0.00},{L=55},{W=M10},{GEW=0.20},{LKR0=0.000},{LKRE=21.000},{PPATH=kr-satz_einf_rf_sbl.prj},{CTN=84839089},{DIST=3.604}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PSE
Size - Matching Tensioning Element
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TK
Pitch-Ø
[mm]
L
[mm]
W
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14099501
14099501
Stainless steel
Sprocket stainless steel ...
1 and 2
06 B-1
15
45.81
55
M10
0.08
84839089
14099505
14099505
Stainless steel
Sprocket stainless steel ...
1 and 2
08 B-1
15
61.09
55
M10
0.20
84839089
14099506
14099506
Stainless steel
Sprocket stainless steel ...
3
10 B-1
15
76.36
80
M12
0.30
84839089
14099507
14099507
Stainless steel
Sprocket stainless steel ...
3
12 B-1
15
91.63
80
M12
0.51
84839089
14099508
14099508
Stainless steel
Sprocket stainless steel ...
4
16 B-1
13
106.12
100
M20
0.95
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D