Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-D-RK-VGL-NR.12L - Connecting Links for Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), No 12/L
MÄDLER
Drive Element
Roller Chains
Triple-Strand Roller Chains
Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187)
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/dreifach-rollenkette/d-rk_n_din8187/vg_nr12-l_d-rk.prj},{NB=13500400},{DINISONR=08 B-3},{ARTNR=13500400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss, Nr. 12/L},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16},{P=12.700},{B1=7.75},{B2=11.30},{RD=8.51},{BD=4.45},{B6=44.9},{PT=13.92},{B7=3.9},{BK=44.5},{GEW=27},{B3=11.43},{BU=5.75},{H3=10.92},{S1=2.49},{TYP=0},{TYP1=0},{TN=bo_nr12-l_d-rk_08},{CTN=73151900},{PPATH=vg_nr12-l_d-rk_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
ⁿ/ₐ
ZOLL
p x b1min. - Pitch x Inner Width
[Zoll]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
13100400
06 B-3
13100400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
9,525 x 5,72
3/8 x 7/32
11
73151900
13500400
08 B-3
13500400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
12,7 x 7,75
1/2 x 5/16
27
73151900
13600400
10 B-3
13600400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
15,875 x 9,65
5/8 x 3/8
45
73151900
13700400
12 B-3
13700400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
19,05 x 11,68
3/4 x 7/16
71
73151900
13800400
16 B-3
13800400
Steel
Special chain steels
With cranked links power ...
Cranked Link with Cottere...
25,4 x 17,02
1" x 17,02mm
210
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D