Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SL-SI-STVZ - SL Retainers, Steel zinc-plated
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Safety elements
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/sicherungselemente/sl_sicherung_vz.prj},{NB=63790701},{ARTNR=63790701},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Federstahl verzinkt},{NG=8},{B=14},{H1=17.5},{H2=8.0},{A=4.0},{S=0.5},{FAX=3.6},{GEW=0.109},{MB=Maße für Bolzen},{D1=8},{D2=6.0},{M=0.94},{N=3.5},{Z=1.00},{L1=6.0},{R1=0.94},{W=315.0},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NG
Nominal size
[mm]
B
b
[mm]
H1
h1
[mm]
H2
h2
[mm]
A
a≈
[mm]
S
s
[mm]
FAX
Fax - Max. Permissible axial force statically on a shaft with a strength of min. 500 N/mm²
[kN]
GEW
Weight
[kg/100]
D1
d1 - h11
[mm]
D2
d2 - h11
[mm]
M
m +0.1
[mm]
N
n
[mm]
Z
z
[mm]
CTN
Customs tariff number
ⁿ/ₐ
63790101
63790101
Steel zinc-plated
Spring Steel, zinc-plated
4
7
8.5
4.0
2.3
0.3
1.0
0.019
4
3.2
0.64
2.0
0.50
84879059
63790301
63790301
Steel zinc-plated
Spring Steel, zinc-plated
5
9
10.7
5.0
3.3
0.4
1.3
0.034
5
4.0
0.74
2.5
0.50
84879059
63790501
63790501
Steel zinc-plated
Spring Steel, zinc-plated
6
11
14.1
6.0
3.8
0.4
1.5
0.063
6
5.0
0.74
3.0
0.75
84879059
63790701
63790701
Steel zinc-plated
Spring Steel, zinc-plated
8
14
17.5
8.0
4.0
0.5
3.6
0.109
8
6.0
0.94
3.5
1.00
84879059
63790901
63790901
Steel zinc-plated
Spring Steel, zinc-plated
10
18
22.1
10.0
5.0
0.5
6.4
0.211
10
8.0
1.05
4.5
1.00
84879059
63791101
63791101
Steel zinc-plated
Spring Steel, zinc-plated
12
22
26.0
12.0
5.0
0.5
9.6
0.280
12
9.0
1.15
5.0
1.25
84879059
63791301
63791301
Steel zinc-plated
Spring Steel, zinc-plated
14
25
30.0
13.5
6.0
0.6
11.3
0.474
14
10.0
1.25
5.5
1.50
84879059
63791501
63791501
Steel zinc-plated
Spring Steel, zinc-plated
16
28
34.0
16.0
6.0
0.6
13.5
0.563
16
12.0
1.35
6.0
1.50
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D