Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-BOSET-KL - Bolt Sets KL, Steel zinc-plated
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Safety elements
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/sicherungselemente/bo_set_vz_kl.prj},{NB=63780700},{ARTNR=63780700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{AUSF=Bolzen mit KL-Sicherung},{GK=8 x 16 / 8 x 32},{D1=8},{GEW=9.3},{PPATH=bo_set_vz_kl_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GK
Suitable for clevis
[mm]
D1
Ød1 - h11
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63780100
63780100
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
4 x 8 / 4 x 16
4
1.0
84879059
63780300
63780300
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
5 x 10 / 5 x 20
5
2.8
84879059
63780500
63780500
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
6 x 12 / 6 x 24
6
3.4
84879059
63780700
63780700
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
8 x 16 / 8 x 32
8
9.3
84879059
63780900
63780900
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
10 x 20 / 10 x 40
10
17.0
84879059
63781100
63781100
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
12 x 24 / 12 x 48
12
32.0
84879059
63781300
63781300
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
14 x 28 / 14 x 56
14
47.0
84879059
63781500
63781500
Steel, zinc-plated
Steel, zinc-plated
Bolt with KL-Retainer
16 x 32 / 16 X 64
16
70.0
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D