Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN580-RINGSCHR-ST - Lifting Eye Bolts DIN 580 (Ring Bolts), Steel C15E, forged version
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Lifting Eye Bolts and Lifting Eye Nuts
Lifting Eye Bolts DIN 580, forged version
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/ringschrauben_und_ringmuttern/ringschrauben_din580_geschmiedet/ringschr_din580_roh.prj},{NB=65458016},{ARTNR=65458016},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C15E},{AUSF=Ringschraube DIN 580, geschmiedete Ausführung},{D1=M16},{D2=35},{D3=63},{D4=35},{E=12},{H=62},{K=14},{L=27.0},{M=16},{F1=700},{F2=500},{F3=350},{GEW=0.28},{DG=13.0},{F=4.0},{R1=6},{R2=2},{R3=1.2},{R4=1.5},{FF=0.75},{DD1=16},{CTN=73181300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
E
e
[mm]
H
h
[mm]
K
k
[mm]
L
l
[mm]
M
m
[mm]
F1
F1 max.* - With a 6-fold safety
[kg]
F2
F2 max.* - With a 6-fold safety
[kg]
F3
F3 max.* - With a 6-fold safety
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65458006
65458006
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M6
20
36
20
6
36
8
13.0
10
75
55
38
0.06
73181300
65458008
65458008
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M8
20
36
20
6
36
8
13.0
10
140
100
70
0.06
73181300
65458010
65458010
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M10
25
45
25
8
45
10
17.0
12
230
170
115
0.11
73181300
65458012
65458012
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M12
30
54
30
10
53
12
20.5
14
340
240
170
0.18
73181300
65458016
65458016
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M16
35
63
35
12
62
14
27.0
16
700
500
350
0.28
73181300
65458020
65458020
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M20
40
72
40
14
71
16
30.0
19
1200
860
600
0.45
73181300
65458024
65458024
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M24
50
90
50
18
90
20
36.0
24
1800
1290
900
0.74
73181300
65458030
65458030
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M30
65
108
60
22
109
24
45.0
28
3200
2300
1600
1.66
73181300
65458036
65458036
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M36
75
126
70
26
128
28
54.0
32
4600
3300
2300
2.65
73181300
65458042
65458042
Steel
Steel C15E
Lifting Eye Bolt DIN 580,...
M42
85
144
80
30
147
32
63.0
38
6300
4500
3150
4.03
73181300
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D