Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN582-RINGMU-ST - Lifting Eye Nuts DIN 582 (Ring Nuts), Steel C15E, forged version
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Lifting Eye Bolts and Lifting Eye Nuts
Lifting Eye Nuts DIN 582, forged version
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/ringschrauben_und_ringmuttern/ringmuttern_din582_geschmiedet/ringmutter_din582_roh.prj},{NB=65458616},{ARTNR=65458616},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C15E},{AUSF=Ringmutter DIN 582, geschmiedete Ausführung},{D1=M16},{D2=35},{D3=63},{D4=35},{E=13.0},{H=62},{K=14},{M=16},{F1=700},{F2=500},{F3=350},{GEW=0.24},{R4=1.5},{FF=0.75},{DD1=16},{H1=15.111},{BH1=15.50},{TH1=0.177},{FF2=1.50},{CTN=73181692}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
E
e
[mm]
H
h
[mm]
K
k
[mm]
M
m
[mm]
F1
F1 max.* - With a 6-fold safety
[kg]
F2
F2 max.* - With a 6-fold safety
[kg]
F3
F3 max.* - With a 6-fold safety
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65458606
65458606
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M6
20
36
20
8.5
36
8
10
75
55
38
0.05
73181692
65458608
65458608
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M8
20
36
20
8.5
36
8
10
140
100
70
0.05
73181692
65458610
65458610
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M10
25
45
25
10.0
45
10
12
230
170
115
0.09
73181692
65458612
65458612
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M12
30
54
30
11.0
53
12
14
340
240
170
0.16
73181692
65458616
65458616
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M16
35
63
35
13.0
62
14
16
700
500
350
0.24
73181692
65458620
65458620
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M20
40
72
40
16.0
71
16
19
1200
860
600
0.36
73181692
65458624
65458624
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M24
50
90
50
20.0
90
20
24
1800
1290
900
0.72
73181692
65458630
65458630
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M30
65
108
60
25.0
109
24
28
3200
2300
1600
1.32
73181692
65458636
65458636
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M36
75
126
70
30.0
128
28
32
4600
3300
2300
3.08
73181692
65458642
65458642
Steel
Steel C15E
Lifting Eye Nut DIN 582, ...
M42
85
144
80
35.0
147
32
38
6300
4500
3150
3.11
73181692
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D