Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN464-H-RAENDELSCHR - Knurled Thumb Screws DIN 464, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Knurled Nuts and Knurled Thumb Screws
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/raendelmuttern_und_schrauben/h_raendelschr_din464.prj},{NB=65422900},{ARTNR=65422900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl 5.8, brüniert},{D1=M10},{L=20},{D2=36},{D3=20},{H=23.0},{K=8.0},{GEW=108},{DD1=10},{AZ=225},{CTN=73181595}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
L
l
[mm]
D2
d2
[mm]
D3
d3
[mm]
H
h
[mm]
K
k
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65420500
65420500
Steel black oxide finish
Steel, black oxide finish...
M4
8
16
8
9.5
3.5
9
73181595
65420600
65420600
Steel black oxide finish
Steel, black oxide finish...
M4
10
16
8
9.5
3.5
9
73181595
65420700
65420700
Steel black oxide finish
Steel, black oxide finish...
M4
12
16
8
9.5
3.5
10
73181595
65420800
65420800
Steel black oxide finish
Steel, black oxide finish...
M4
16
16
8
9.5
3.5
10
73181595
65421200
65421200
Steel black oxide finish
Steel, black oxide finish...
M5
10
20
10
11.5
4.0
12
73181595
65421400
65421400
Steel black oxide finish
Steel, black oxide finish...
M5
16
20
10
11.5
4.0
16
73181595
65421600
65421600
Steel black oxide finish
Steel, black oxide finish...
M5
20
20
10
11.5
4.0
16
73181595
65421800
65421800
Steel black oxide finish
Steel, black oxide finish...
M6
10
24
12
15.0
5.0
28
73181595
65422000
65422000
Steel black oxide finish
Steel, black oxide finish...
M6
16
24
12
15.0
5.0
29
73181595
65422100
65422100
Steel black oxide finish
Steel, black oxide finish...
M6
20
24
12
15.0
5.0
30
73181595
65422200
65422200
Steel black oxide finish
Steel, black oxide finish...
M6
25
24
12
15.0
5.0
31
73181595
65422400
65422400
Steel black oxide finish
Steel, black oxide finish...
M8
16
30
16
18.0
6.0
56
73181595
65422500
65422500
Steel black oxide finish
Steel, black oxide finish...
M8
20
30
16
18.0
6.0
60
73181595
65422700
65422700
Steel black oxide finish
Steel, black oxide finish...
M8
30
30
16
18.0
6.0
61
73181595
65422900
65422900
Steel black oxide finish
Steel, black oxide finish...
M10
20
36
20
23.0
8.0
108
73181595
65423100
65423100
Steel black oxide finish
Steel, black oxide finish...
M10
30
36
20
23.0
8.0
113
73181595
65423200
65423200
Steel black oxide finish
Steel, black oxide finish...
M10
40
36
20
23.0
8.0
118
73181595
65499205
65499205
Stainless steel
Stainless steel 1.4305 (A...
M4
8
16
8
9.5
3.5
9
73181595
65499206
65499206
Stainless steel
Stainless steel 1.4305 (A...
M4
10
16
8
9.5
3.5
9
73181595
65499207
65499207
Stainless steel
Stainless steel 1.4305 (A...
M4
12
16
8
9.5
3.5
10
73181595
65499208
65499208
Stainless steel
Stainless steel 1.4305 (A...
M4
16
16
8
9.5
3.5
10
73181595
65499212
65499212
Stainless steel
Stainless steel 1.4305 (A...
M5
10
20
10
11.5
4.0
12
73181595
65499214
65499214
Stainless steel
Stainless steel 1.4305 (A...
M5
16
20
10
11.5
4.0
16
73181595
65499216
65499216
Stainless steel
Stainless steel 1.4305 (A...
M5
20
20
10
11.5
4.0
16
73181595
65499220
65499220
Stainless steel
Stainless steel 1.4305 (A...
M6
16
24
12
15.0
5.0
29
73181595
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D