Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN653-FL-RAENDELSCHR - Flat Screws DIN 653, Steel black oxided finish and Stainless Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Knurled Nuts and Knurled Thumb Screws
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/raendelmuttern_und_schrauben/fl_raendelschr_din653.prj},{NB=65423333},{ARTNR=65423333},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl 5.8, brüniert},{D1=M8},{L=40},{D2=30},{K=6.0},{GEW=44.0},{DD1=8},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
L
l
[mm]
D2
d2
[mm]
K
k
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65423305
65423305
Steel black oxide finish
Steel, black oxide finish...
M3
6
12
2.5
2.3
73182900
65423306
65423306
Steel black oxide finish
Steel, black oxide finish...
M3
8
12
2.5
2.4
73182900
65423307
65423307
Steel black oxide finish
Steel, black oxide finish...
M3
10
12
2.5
2.5
73182900
65423308
65423308
Steel black oxide finish
Steel, black oxide finish...
M3
16
12
2.5
2.7
73182900
65423310
65423310
Steel black oxide finish
Steel, black oxide finish...
M4
8
16
3.5
5.6
73182900
65423311
65423311
Steel black oxide finish
Steel, black oxide finish...
M4
10
16
3.5
5.7
73182900
65423312
65423312
Steel black oxide finish
Steel, black oxide finish...
M4
12
16
3.5
6.1
73182900
65423313
65423313
Steel black oxide finish
Steel, black oxide finish...
M4
16
16
3.5
6.2
73182900
65423314
65423314
Steel black oxide finish
Steel, black oxide finish...
M4
20
16
3.5
6.6
73182900
65423316
65423316
Steel black oxide finish
Steel, black oxide finish...
M5
10
20
4.0
10.0
73182900
65423317
65423317
Steel black oxide finish
Steel, black oxide finish...
M5
12
20
4.0
11.0
73182900
65423318
65423318
Steel black oxide finish
Steel, black oxide finish...
M5
16
20
4.0
12.0
73182900
65423319
65423319
Steel black oxide finish
Steel, black oxide finish...
M5
20
20
4.0
13.0
73182900
65423320
65423320
Steel black oxide finish
Steel, black oxide finish...
M5
25
20
4.0
14.0
73182900
65423322
65423322
Steel black oxide finish
Steel, black oxide finish...
M6
12
24
5.0
18.0
73182900
65423323
65423323
Steel black oxide finish
Steel, black oxide finish...
M6
16
24
5.0
20.0
73182900
65423324
65423324
Steel black oxide finish
Steel, black oxide finish...
M6
20
24
5.0
22.0
73182900
65423325
65423325
Steel black oxide finish
Steel, black oxide finish...
M6
25
24
5.0
24.0
73182900
65423326
65423326
Steel black oxide finish
Steel, black oxide finish...
M6
30
24
5.0
26.0
73182900
65423328
65423328
Steel black oxide finish
Steel, black oxide finish...
M8
16
30
6.0
33.0
73182900
65423329
65423329
Steel black oxide finish
Steel, black oxide finish...
M8
20
30
6.0
37.0
73182900
65423330
65423330
Steel black oxide finish
Steel, black oxide finish...
M8
25
30
6.0
39.0
73182900
65423331
65423331
Steel black oxide finish
Steel, black oxide finish...
M8
30
30
6.0
41.0
73182900
65423333
65423333
Steel black oxide finish
Steel, black oxide finish...
M8
40
30
6.0
44.0
73182900
65423334
65423334
Steel black oxide finish
Steel, black oxide finish...
M10
20
36
8.0
68.0
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D