Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN462-SI-BLECH-ST - Internal Tab Washers DIN 462 for Slotted Round Nuts DIN 1804, Material Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Locknuts
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/nutmuttern_wellenmuttern/sicherungsbl_din462_st.prj},{NB=65264201-DIN 462-M42 x 1,5},{ARTNR=65264201},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank},{AUSF=Sicherungsblech DIN 462 mit Innennase zur Sicherung von Nutmuttern DIN 1804.},{PD=M42 x 1,5},{D1=42},{D2=62},{S=1.2},{F=8},{G=39.3},{H=5.0},{N=8},{TMAX=39.2},{GEW=13},{CTN=73182100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
PD
matching to DIN 1804
[mm]
D1
d1 - H11
[mm]
D2
d2 - h11
[mm]
S
s
[mm]
F
f - c11
[mm]
G
g - H11
[mm]
H
h
[mm]
N
n - H11 / Shaft keyway
[mm]
TMAX
t - max. / Shaft keyway
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65260801
65260801
Steel
Steel, bright
Internal Tab Washers DIN ...
M8 x 1
8
20
0.8
3
5.9
2.5
3
5.8
2
73182100
65261001
65261001
Steel
Steel, bright
Internal Tab Washers DIN ...
M10 x 1
10
25
0.8
4
7.4
3.0
4
7.3
3
73182100
65261401
65261401
Steel
Steel, bright
Internal Tab Washers DIN ...
M14 x 1,5
14
30
0.8
5
11.4
3.0
5
11.3
3
73182100
65261601
65261601
Steel
Steel, bright
Internal Tab Washers DIN ...
M16 x 1,5
16
32
1.0
5
13.5
3.0
5
13.4
4
73182100
65261801
65261801
Steel
Steel, bright
Internal Tab Washers DIN ...
M18 x 1,5
18
34
1.0
6
15.4
4.0
6
15.3
4
73182100
65262001
65262001
Steel
Steel, bright
Internal Tab Washers DIN ...
M20 x 1,5
20
36
1.0
6
17.5
4.0
6
17.4
4
73182100
65262201
65262201
Steel
Steel, bright
Internal Tab Washers DIN ...
M22 x 1,5
22
40
1.0
6
19.5
4.0
6
19.4
5
73182100
65262401
65262401
Steel
Steel, bright
Internal Tab Washers DIN ...
M24 x 1,5
24
42
1.0
6
21.6
4.0
6
21.5
7
73182100
65262801
65262801
Steel
Steel, bright
Internal Tab Washers DIN ...
M28 x 1,5
28
50
1.0
7
25.5
5.0
7
25.4
8
73182100
65263001
65263001
Steel
Steel, bright
Internal Tab Washers DIN ...
M30 x 1,5
30
50
1.2
7
27.5
5.0
7
27.4
8
73182100
65263201
65263201
Steel
Steel, bright
Internal Tab Washers DIN ...
M32 x 1,5
32
52
1.2
7
29.6
5.0
7
29.5
9
73182100
65263501
65263501
Steel
Steel, bright
Internal Tab Washers DIN ...
M35 x 1,5
35
55
1.2
7
32.6
5.0
7
32.5
9
73182100
65263801
65263801
Steel
Steel, bright
Internal Tab Washers DIN ...
M38 x 1,5
38
58
1.2
8
35.3
5.0
8
35.2
12
73182100
65264001
65264001
Steel
Steel, bright
Internal Tab Washers DIN ...
M40 x 1,5
40
62
1.2
8
37.3
5.0
8
37.2
14
73182100
65264201
65264201
Steel
Steel, bright
Internal Tab Washers DIN ...
M42 x 1,5
42
62
1.2
8
39.3
5.0
8
39.2
13
73182100
65264501
65264501
Steel
Steel, bright
Internal Tab Washers DIN ...
M45 x 1,5
45
68
1.2
8
42.4
5.0
8
42.2
17
73182100
65264801
65264801
Steel
Steel, bright
Internal Tab Washers DIN ...
M48 x 1,5
48
75
1.2
8
45.4
5.0
8
45.2
21
73182100
65265001
65265001
Steel
Steel, bright
Internal Tab Washers DIN ...
M50 x 1,5
50
75
1.2
8
47.4
5.0
8
47.2
20
73182100
65265201
65265201
Steel
Steel, bright
Internal Tab Washers DIN ...
M52 x 1,5
52
80
1.2
10
49.3
6.0
10
49.1
23
73182100
65265501
65265501
Steel
Steel, bright
Internal Tab Washers DIN ...
M55 x 1,5
55
80
1.2
10
52.3
6.0
10
52.1
22
73182100
65265801
65265801
Steel
Steel, bright
Internal Tab Washers DIN ...
M58 x 1,5
58
90
1.5
10
55.3
6.0
10
55.1
30
73182100
65266001
65266001
Steel
Steel, bright
Internal Tab Washers DIN ...
M60 x 1,5
60
90
1.5
10
57.3
6.0
10
57.1
29
73182100
65266201
65266201
Steel
Steel, bright
Internal Tab Washers DIN ...
M62 x 1,5
62
95
1.5
10
59.3
6.0
10
59.1
33
73182100
65266501
65266501
Steel
Steel, bright
Internal Tab Washers DIN ...
M65 x 1,5
65
95
1.5
10
62.4
6.0
10
62.2
30
73182100
65267001
65267001
Steel
Steel, bright
Internal Tab Washers DIN ...
M70 x 1,5
70
100
1.5
10
67.4
6.0
10
67.2
35
73182100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D