Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN70852-NUTMU-STVZ - Locknuts DIN 70852, Material steel zinc-plated
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Locknuts
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/nutmuttern_wellenmuttern/nutmu_din_70852_stvz.prj},{NB=65388515-M40 x 1,5},{ARTNR=65388515},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt, Härteklasse 17 H},{HW=Empfohlene Bolzengewinde-Toleranz: 6g nach DIN ISO 965. },{AUSF=Nutmutter DIN 70852},{D1=M40 x 1,5},{D2=56},{D3=49},{B=8},{BB=7.0},{TMIN=3.8},{X=0.04},{ANZ=4},{GEW=63},{DD1=40},{P=1.5},{R1=0.3},{R2=1.0},{CTN=73181699}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - h12
[mm]
D3
d3
[mm]
B
B - h11
[mm]
BB
b
[mm]
TMIN
t min.
[mm]
X
x
[mm]
ANZ
Number of slots
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65388501
65388501
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M10 x 1
20
16
5
4.5
1.8
0.04
4
7
73181699
65388502
65388502
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M12 x 1,5
22
18
6
4.5
1.8
0.04
4
10
73181699
65388503
65388503
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M14 x 1,5
24
20
6
4.5
1.8
0.04
4
11
73181699
65388504
65388504
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M16 x 1,5
28
23
6
5.5
2.3
0.04
4
16
73181699
65388505
65388505
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M18 x 1,5
30
25
6
5.5
2.3
0.04
4
17
73181699
65388506
65388506
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M20 x 1,5
32
27
6
5.5
2.3
0.04
4
19
73181699
65388507
65388507
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M22 x 1,5
36
30
7
6.5
2.8
0.04
4
28
73181699
65388508
65388508
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M24 x 1,5
38
32
7
6.5
2.8
0.04
4
30
73181699
65388509
65388509
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M26 x 1,5
40
34
7
6.5
2.8
0.04
4
32
73181699
65388510
65388510
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M28 x 1,5
42
36
7
6.5
2.8
0.04
4
35
73181699
65388511
65388511
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M30 x 1,5
44
38
7
6.5
2.8
0.04
4
37
73181699
65388512
65388512
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M32 x 1,5
48
41
8
7.0
3.3
0.04
4
52
73181699
65388513
65388513
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M35 x 1,5
50
43
8
7.0
3.3
0.04
4
51
73181699
65388514
65388514
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M38 x 1,5
54
47
8
7.0
3.3
0.04
4
60
73181699
65388515
65388515
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M40 x 1,5
56
49
8
7.0
3.8
0.04
4
63
73181699
65388516
65388516
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M42 x 1,5
60
52
8
8.0
3.8
0.04
4
75
73181699
65388517
65388517
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M45 x 1,5
62
54
8
8.0
3.8
0.04
6
70
73181699
65388518
65388518
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M48 x 1,5
65
57
8
8.0
3.8
0.04
6
75
73181699
65388519
65388519
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M50 x 1,5
68
60
8
8.0
3.8
0.04
6
84
73181699
65388520
65388520
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M52 x 1,5
70
62
8
8.0
3.8
0.05
6
88
73181699
65388521
65388521
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M55 x 1,5
75
67
8
8.0
3.8
0.05
6
106
73181699
65388522
65388522
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M60 x 1,5
80
71
9
11.0
4.3
0.05
6
123
73181699
65388523
65388523
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M65 x 1,5
85
76
9
11.0
4.3
0.05
6
132
73181699
65388524
65388524
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M70 x 1,5
90
81
9
11.0
4.3
0.05
6
142
73181699
65388525
65388525
Steel, zinc-plated
Steel zinc-plated, hardne...
Recommend tolerance for t...
Locknut DIN 70852
M75 x 1,5
95
86
10
11.0
4.3
0.05
6
169
73181699
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D