Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6319-KPF-D-V2A - Conical Seats DIN 6319, Stainless Steel 1.4301 (AISI 304), Type D
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Spherical washers and taper cups
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/kugelscheiben_kegelpfannen/kpf_din6319_rf.prj},{NB=65599514},{ARTNR=65599514},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=nach zurückgezogender Norm DIN 6319},{AUSF=Form D},{D2=16.5},{D4=28.0},{D5=24.80},{H3=5.6},{H4=8.5},{FBD=M14},{F=53},{GEW=18.0},{BD=14},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D2
d2
[mm]
D4
d4
[mm]
D5
d5
[mm]
H3
h3
[mm]
H4
h4* - Total height, together with spherical washer
[mm]
FBD
for bolt
[mm]
F
static loading capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65599505
65599505
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
6.0
10.5
9.25
2.1
3.1
M5
5
1.2
84879059
65599506
65599506
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
7.1
12.0
11.00
2.8
4.2
M6
6
1.4
84879059
65599508
65599508
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
9.6
17.0
14.50
3.5
5.6
M8
12
3.8
84879059
65599510
65599510
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
12.0
21.0
18.50
4.2
6.5
M10
16
6.5
84879059
65599512
65599512
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
14.2
24.0
20.00
5.0
8.0
M12
24
10.6
84879059
65599514
65599514
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
16.5
28.0
24.80
5.6
8.5
M14
53
18.0
84879059
65599516
65599516
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
19.0
30.0
26.00
6.2
9.6
M16
45
18.7
84879059
65599520
65599520
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
23.2
36.0
31.00
7.5
11.7
M20
71
32.0
84879059
65599524
65599524
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
28.0
44.0
37.00
9.5
15.2
M24
105
63.0
84879059
65599530
65599530
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
35.0
56.0
49.00
12.0
19.2
M30
191
133.0
84879059
65599536
65599536
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
42.0
68.0
60.00
15.0
23.5
M36
262
236.0
84879059
65599542
65599542
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
49.0
78.0
70.00
18.0
29.0
M42
361
365.0
84879059
65599548
65599548
Stainless steel
Stainless steel 1.4301 (A...
according to the old stan...
Type D
56.0
92.0
82.00
22.0
35.5
M48
476
641.0
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D