lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FLM-RF - Wing Nuts, made from Stainless Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Wing nuts and Wing screws
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/fluegelmuttern_und_schrauben/fluegelmutter_gg_rf.prj},{NB=66199742},{ARTNR=66199742},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl rostfrei 1.4308 (V2A), Feinguss, matt gestrahlt},{D1=46},{D2=M8},{H1=22.5},{H2=5.5},{H3=15},{B=6},{D3=13},{GEW=36},{H4=10},{H5=22},{R1=1},{R2=2},{R4=0},{B2=2},{T=0.35},{R3=3},{D4=42},{D5=36},{D6=30},{H6=21},{H7=10},{H8=16},{R5=1},{H9=21},{H10=9},{H11=22},{H12=8},{DD2=8},{CTN=73181692}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
H1
h1
[mm]
H2
h2 ca.
[mm]
H3
h3 min.
[mm]
B
b
[mm]
D3
d3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66199741
66199741
Stainless steel
Stainless steel 1.4308 (C...
46
M6
22.5
5.5
12
6
13
38
73181692
66199742
66199742
Stainless steel
Stainless steel 1.4308 (C...
46
M8
22.5
5.5
15
6
13
36
73181692
66199751
66199751
Stainless steel
Stainless steel 1.4308 (C...
58
M8
26.5
6.5
15
7
16
70
73181692
66199752
66199752
Stainless steel
Stainless steel 1.4308 (C...
58
M10
26.5
6.5
18
7
16
65
73181692
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D