Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WB-GW-1-AL - Precision Shaft Blocks GW-1 ISO Series 1, Material Aluminium
MÄDLER
Drive Element
Linear Motion
Shaft Blocks
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenboecke/wb_gw-1_iso1.prj},{NB=64641414},{ARTNR=64641414},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Schraube: Stahl verzinkt},{AUSF=Wellenbock GW-1, ISO-Reihe 1},{DA=14},{A=20},{H=20},{H2=38},{H3=13},{H4=18},{J=32},{L=45},{N1=5.20},{N=M6},{SW=3.0},{GEW=70},{NN=6},{DSG=10},{DSK=8},{STK=4.0},{GK=4},{ASK=5},{DLG=4.5},{DK=7.0},{K=2.8},{GWL=12},{CTN=84879090},{PPATH=wb_gw-1_iso1_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
A
[mm]
H
H ±0.02
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J
J ±0.12
[mm]
L
[mm]
N1
[mm]
N
N* - When mounting from above choose the next smaller screw size
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64640606
64640606
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
6
16
15
27
11
13
22
32
4.20
M5
2.5
30
84879090
64640808
64640808
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
8
16
16
27
11
13
22
32
4.20
M5
2.5
30
84879090
64641010
64641010
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
10
18
18
33
13
16
27
40
5.20
M6
3.0
50
84879090
64641212
64641212
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
12
18
19
33
13
16
27
40
5.20
M6
3.0
50
84879090
64641414
64641414
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
14
20
20
38
13
18
32
45
5.20
M6
3.0
70
84879090
64641616
64641616
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
16
20
22
38
13
18
32
45
5.20
M6
3.0
70
84879090
64642020
64642020
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
20
24
25
45
18
22
39
53
6.80
M8
4.0
120
84879090
64642525
64642525
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
25
28
31
54
22
26
44
62
8.60
M10
5.0
170
84879090
64643030
64643030
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
30
30
34
60
22
29
49
67
8.60
M10
5.0
220
84879090
64644040
64644040
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
40
40
42
76
26
38
66
87
10.30
M12
6.0
180
84879090
64645050
64645050
Aluminium
Housing: Extruded alumini...
Shaft Blocks GW-1, ISO Se...
50
50
50
92
34
46
80
103
14.25
M16
8.0
820
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D