Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M-PR-SCHF HQ - Miniature Profile Rail Guides HQ
MÄDLER
Drive Element
Linear Motion
Profile-Rail Guide
Miniature Profile Rail Guides
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/schienenfuehrungen/miniatur-profilschienenfuehrung/mini_pr_schf_hq.prj},{NB=64970570},{ARTNR=64970570},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Schienen: Edelstahl 1.4037, Laufwagen: Edelstahl 1.4037 mit Kunststoffumlenkzonen aus POM, Kugeln: Edelstahl 1.4037, Dichtungen: Polyurethan},{W=12},{SL=300},{AW=1},{E=12.5},{GEW=305},{ARTNR1=64970579},{DDT=3,5 x 6,0 x 4,5},{F=25},{H=13},{H1=3.35},{H4=8.8},{L2=29},{L3=15},{L5=35.0},{M1=M3 x 3,5},{AM=1.10},{W1=27},{W2=20},{W3=3.5},{W4=6.0},{TZC=3.148},{TZC0=3.893},{MX=21.5},{MY=11.80},{MZ=11.80},{AZB=11},{MM1=3},{M1T=3.5},{D1=3.5},{D2=6.0},{T=4.5},{GEW1=40},{GEW2=225},{CTN=84821090},{PPATH=m_pr_schf_hq_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No. complete
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
Rail width W
[mm]
SL
Slide length
[mm]
AW
No. of carriages
[Stück]
E
[mm]
GEW
Weight complete
[g]
ARTNR1
Spare part / Additional Product No. Carriage
ⁿ/ₐ
DDT
d1 x d2 x t
[mm]
F
[mm]
H
[mm]
H1
[mm]
H4
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
M1
[mm]
AM
Tightening torque
[Nm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
TZC
Load rating dyn. C
[kN]
TZC0
Load rating stat. C0
[kN]
MX
Stat. Torque MX
[Nm]
MY
Stat. Torque MY
[Nm]
MZ
Stat. Torque MZ
[Nm]
GEW1
Weight Carriage
[g]
GEW2
Weight Rail
[g]
CTN
Customs tariff number
ⁿ/ₐ
64970550
64970550
Stainless steel
Rails: Stainless steel 1....
7
100
1
5.0
43
64970559
2,5 x 4,5 x 2,5
15
8
1.50
4.8
18
8
23.5
M2 x 2,5
0.32
17
12
2.5
3.5
1.147
1.461
4.6
2.65
2.65
10
23
84821090
64970551
64970551
Stainless steel
Rails: Stainless steel 1....
7
300
1
7.5
89
64970559
2,5 x 4,5 x 2,5
15
8
1.50
4.8
18
8
23.5
M2 x 2,5
0.32
17
12
2.5
3.5
1.147
1.461
4.6
2.65
2.65
10
69
84821090
64970552
64970552
Stainless steel
Rails: Stainless steel 1....
7
300
2
7.5
99
64970559
2,5 x 4,5 x 2,5
15
8
1.50
4.8
18
8
23.5
M2 x 2,5
0.32
17
12
2.5
3.5
1.147
1.461
4.6
2.65
2.65
10
69
84821090
64970553
64970553
Stainless steel
Rails: Stainless steel 1....
7
500
1
2.5
135
64970559
2,5 x 4,5 x 2,5
15
8
1.50
4.8
18
8
23.5
M2 x 2,5
0.32
17
12
2.5
3.5
1.147
1.461
4.6
2.65
2.65
10
115
84821090
64970554
64970554
Stainless steel
Rails: Stainless steel 1....
7
500
2
2.5
145
64970559
2,5 x 4,5 x 2,5
15
8
1.50
4.8
18
8
23.5
M2 x 2,5
0.32
17
12
2.5
3.5
1.147
1.461
4.6
2.65
2.65
10
125
84821090
64970560
64970560
Stainless steel
Rails: Stainless steel 1....
9
100
1
10.0
80
64970569
3,5 x 6,0 x 3,5
20
10
2.35
6.5
25
10
31.0
M3 x 3,0
1.10
20
15
2.5
4.5
2.138
2.795
11.5
7.50
7.50
20
40
84821090
64970561
64970561
Stainless steel
Rails: Stainless steel 1....
9
300
1
10.0
160
64970569
3,5 x 6,0 x 3,5
20
10
2.35
6.5
25
10
31.0
M3 x 3,0
1.10
20
15
2.5
4.5
2.138
2.795
11.5
7.50
7.50
20
120
84821090
64970562
64970562
Stainless steel
Rails: Stainless steel 1....
9
300
2
10.0
180
64970569
3,5 x 6,0 x 3,5
20
10
2.35
6.5
25
10
31.0
M3 x 3,0
1.10
20
15
2.5
4.5
2.138
2.795
11.5
7.50
7.50
20
120
84821090
64970563
64970563
Stainless steel
Rails: Stainless steel 1....
9
500
1
10.0
240
64970569
3,5 x 6,0 x 3,5
20
10
2.35
6.5
25
10
31.0
M3 x 3,0
1.10
20
15
2.5
4.5
2.138
2.795
11.5
7.50
7.50
20
200
84821090
64970564
64970564
Stainless steel
Rails: Stainless steel 1....
9
500
2
10.0
260
64970569
3,5 x 6,0 x 3,5
20
10
2.35
6.5
25
10
31.0
M3 x 3,0
1.10
20
15
2.5
4.5
2.138
2.795
11.5
7.50
7.50
20
200
84821090
64970570
64970570
Stainless steel
Rails: Stainless steel 1....
12
300
1
12.5
305
64970579
3,5 x 6,0 x 4,5
25
13
3.35
8.8
29
15
35.0
M3 x 3,5
1.10
27
20
3.5
6.0
3.148
3.893
21.5
11.80
11.80
40
225
84821090
64970571
64970571
Stainless steel
Rails: Stainless steel 1....
12
300
2
12.5
345
64970579
3,5 x 6,0 x 4,5
25
13
3.35
8.8
29
15
35.0
M3 x 3,5
1.10
27
20
3.5
6.0
3.148
3.893
21.5
11.80
11.80
40
225
84821090
64970572
64970572
Stainless steel
Rails: Stainless steel 1....
12
400
1
12.5
385
64970579
3,5 x 6,0 x 4,5
25
13
3.35
8.8
29
15
35.0
M3 x 3,5
1.10
27
20
3.5
6.0
3.148
3.893
21.5
11.80
11.80
40
300
84821090
64970573
64970573
Stainless steel
Rails: Stainless steel 1....
12
400
2
12.5
420
64970579
3,5 x 6,0 x 4,5
25
13
3.35
8.8
29
15
35.0
M3 x 3,5
1.10
27
20
3.5
6.0
3.148
3.893
21.5
11.80
11.80
40
300
84821090
64970574
64970574
Stainless steel
Rails: Stainless steel 1....
12
500
1
12.5
455
64970579
3,5 x 6,0 x 4,5
25
13
3.35
8.8
29
15
35.0
M3 x 3,5
1.10
27
20
3.5
6.0
3.148
3.893
21.5
11.80
11.80
40
375
84821090
64970575
64970575
Stainless steel
Rails: Stainless steel 1....
12
500
2
12.5
495
64970579
3,5 x 6,0 x 4,5
25
13
3.35
8.8
29
15
35.0
M3 x 3,5
1.10
27
20
3.5
6.0
3.148
3.893
21.5
11.80
11.80
40
375
84821090
64970580
64970580
Stainless steel
Rails: Stainless steel 1....
15
300
1
10.0
495
64970589
3,5 x 6,0 x 4,5
40
16
4.00
9.5
37
20
44.0
M3 x 4,0
1.10
32
25
3.5
7.5
4.903
5.844
38.8
23.90
23.90
90
315
84821090
64970581
64970581
Stainless steel
Rails: Stainless steel 1....
15
300
2
10.0
585
64970589
3,5 x 6,0 x 4,5
40
16
4.00
9.5
37
20
44.0
M3 x 4,0
1.10
32
25
3.5
7.5
4.903
5.844
38.8
23.90
23.90
90
315
84821090
64970582
64970582
Stainless steel
Rails: Stainless steel 1....
15
400
1
20.0
600
64970589
3,5 x 6,0 x 4,5
40
16
4.00
9.5
37
20
44.0
M3 x 4,0
1.10
32
25
3.5
7.5
4.903
5.844
38.8
23.90
23.90
90
420
84821090
64970583
64970583
Stainless steel
Rails: Stainless steel 1....
15
400
2
20.0
690
64970589
3,5 x 6,0 x 4,5
40
16
4.00
9.5
37
20
44.0
M3 x 4,0
1.10
32
25
3.5
7.5
4.903
5.844
38.8
23.90
23.90
90
420
84821090
64970584
64970584
Stainless steel
Rails: Stainless steel 1....
15
600
1
20.0
810
64970589
3,5 x 6,0 x 4,5
40
16
4.00
9.5
37
20
44.0
M3 x 4,0
1.10
32
25
3.5
7.5
4.903
5.844
38.8
23.90
23.90
90
630
84821090
64970585
64970585
Stainless steel
Rails: Stainless steel 1....
15
600
2
20.0
900
64970589
3,5 x 6,0 x 4,5
40
16
4.00
9.5
37
20
44.0
M3 x 4,0
1.10
32
25
3.5
7.5
4.903
5.844
38.8
23.90
23.90
90
630
84821090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D