피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel phosphated
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Shaft Blocks ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/wellenboecke_iso_3/sring_din471_fst.prj},{NB=61742000},{ARTNR=61742000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Federstahl, phosphatiert und geölt},{ND=20},{S=1.2},{D3=18.5},{A=4.0},{B=2.6},{D5=2.0},{GEW=0.130},{TYP=1},{AA=5.20},{AB=0.85},{B1=0.852},{B2=1.069},{B3=1.523},{B4=4.85},{B5=0.00},{DD3=0.0},{ABR1=0.000},{R1=1.100},{R2=0.5},{R3=4.00},{H1=0.000},{D2=19.0},{D4=28.4},{TK=11.25},{BAB=5.20},{CTN=73182100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ND
Nominal-Ø d1 * - shaft-Ø
[mm]
S
s
[mm]
D3
d3
[mm]
A
a
[mm]
B
b
[mm]
D5
d5
[mm]
GEW
Weight per 100 pieces
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61740300
61740300
Phosphated steel
Spring steel, phosphated ...
3
0.4
2.7
1.9
0.8
1.0
0.002
73182100
61740400
61740400
Phosphated steel
Spring steel, phosphated ...
4
0.4
3.7
2.2
0.9
1.0
0.002
73182100
61740500
61740500
Phosphated steel
Spring steel, phosphated ...
5
0.6
4.7
2.5
1.1
1.0
0.007
73182100
61740600
61740600
Phosphated steel
Spring steel, phosphated ...
6
0.7
5.6
2.7
1.3
1.2
0.008
73182100
61740700
61740700
Phosphated steel
Spring steel, phosphated ...
7
0.8
6.5
3.1
1.4
1.2
0.012
73182100
61740800
61740800
Phosphated steel
Spring steel, phosphated ...
8
0.8
7.4
3.2
1.5
1.2
0.016
73182100
61740900
61740900
Phosphated steel
Spring steel, phosphated ...
9
1.0
8.4
3.3
1.7
1.2
0.030
73182100
61741000
61741000
Phosphated steel
Spring steel, phosphated ...
10
1.0
9.3
3.3
1.8
1.5
0.034
73182100
61741100
61741100
Phosphated steel
Spring steel, phosphated ...
11
1.0
10.2
3.3
1.8
1.5
0.041
73182100
61741200
61741200
Phosphated steel
Spring steel, phosphated ...
12
1.0
11.0
3.3
1.8
1.7
0.050
73182100
61741400
61741400
Phosphated steel
Spring steel, phosphated ...
14
1.0
12.9
3.5
2.1
1.7
0.064
73182100
61741500
61741500
Phosphated steel
Spring steel, phosphated ...
15
1.0
13.8
3.6
2.2
1.7
0.067
73182100
61741600
61741600
Phosphated steel
Spring steel, phosphated ...
16
1.0
14.7
3.7
2.2
1.7
0.070
73182100
61741700
61741700
Phosphated steel
Spring steel, phosphated ...
17
1.0
15.7
3.8
2.3
1.7
0.082
73182100
61741800
61741800
Phosphated steel
Spring steel, phosphated ...
18
1.2
16.5
3.9
2.4
2.0
0.111
73182100
61741900
61741900
Phosphated steel
Spring steel, phosphated ...
19
1.2
17.5
3.9
2.5
2.0
0.122
73182100
61742000
61742000
Phosphated steel
Spring steel, phosphated ...
20
1.2
18.5
4.0
2.6
2.0
0.130
73182100
61742200
61742200
Phosphated steel
Spring steel, phosphated ...
22
1.2
20.5
4.2
2.8
2.0
0.150
73182100
61742400
61742400
Phosphated steel
Spring steel, phosphated ...
24
1.2
22.2
4.4
3.0
2.0
0.177
73182100
61742500
61742500
Phosphated steel
Spring steel, phosphated ...
25
1.2
23.2
4.4
3.0
2.0
0.190
73182100
61742600
61742600
Phosphated steel
Spring steel, phosphated ...
26
1.2
24.2
4.5
3.1
2.0
0.196
73182100
61742800
61742800
Phosphated steel
Spring steel, phosphated ...
28
1.2
25.9
4.7
3.2
2.0
0.292
73182100
61743000
61743000
Phosphated steel
Spring steel, phosphated ...
30
1.5
27.9
5.0
3.5
2.0
0.332
73182100
61743200
61743200
Phosphated steel
Spring steel, phosphated ...
32
1.5
29.6
5.2
3.6
2.5
0.354
73182100
61743500
61743500
Phosphated steel
Spring steel, phosphated ...
35
1.5
32.2
5.6
3.9
2.5
0.400
73182100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D