Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-3-KST - Linear Bearings Units KG-3-KST ISO Series 3, Short Version, with Steel Linear Bearing of Closed Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkle_kg_3_kst.prj},{NB=64672004S},{ARTNR=64672004S},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: mit Mantel aus Stahl und Kugelkäfig aus Kunststoff},{AUSF=ISO-Reihe 3, geschlossen und beidseitig abgedichtet},{FW=20},{A=28},{C=45},{DA=32},{H=25},{H1=48.0},{H2=8},{J=58},{L=70},{L1=40},{N=6.4},{TZD=1170},{TZS=1400},{GEW=190},{C3=28.3},{D1=30},{L2=1.6},{F=7.0},{D2=30.3},{D3=39.2},{D4=42.4},{D5=2.5},{M=1.60},{S=1.50},{B=3.0},{R2=1.0},{L4=43.00},{L5=3.50},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
[mm]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
C
[mm]
DA
[mm]
H
H ±0.015
[mm]
H1
[mm]
H2
[mm]
J
J ±0.15
[mm]
L
[mm]
L1
[mm]
N
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64671204S
64671204S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
12
20
32
22
18
35.0
6
42
52
30
5.3
555
800
80
84832000
64671604S
64671604S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
16
22
36
26
22
40.5
7
46
56
34
5.3
1045
910
120
84832000
64672004S
64672004S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
20
28
45
32
25
48.0
8
58
70
40
6.4
1170
1400
190
84832000
64672504S
64672504S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
25
40
58
40
30
58.0
10
68
80
50
6.4
1330
1600
420
84832000
64673004S
64673004S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
30
48
68
47
35
67.0
10
76
88
58
6.4
2120
2800
630
84832000
64674004S
64674004S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
40
56
80
62
45
85.0
12
94
108
74
8.4
2920
4100
1240
84832000
64675004S
64675004S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
50
72
100
75
50
100.0
12
116
135
96
10.5
5195
8100
2180
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D