Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-3-FTST - Linear ball bearing and housing units KG-3-FTST ISO series 3, tandem flanged design, with closed linear ball bearing
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkle_kg_3_ftst.prj},{NB=64671607S},{ARTNR=64671607S},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: mit Mantel aus Stahl und Kugelkäfig aus Kunststoff},{AUSF=ISO-Reihe 3, geschlossen und beidseitig abgedichtet},{FW=16},{A=84},{A1=50},{A2=40},{DA=26},{DF=35},{J1=38},{J2=28},{L1=50},{L2=40},{L3=22},{N=6.6},{NI=M8},{T=18},{TZD=1703},{TZS=1483},{GEW=320},{NII=8},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
A1
[mm]
A2
[mm]
DA
Da
[mm]
DF
Df - g7
[mm]
J1
[mm]
J2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
N
[mm]
NI
[mm]
T
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64671207S
64671207S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
12
76
46
36
22
30
32
24
42
34
19
5.3
M6
13
905
1304
200
84832000
64671607S
64671607S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
16
84
50
40
26
35
38
28
50
40
22
6.6
M8
18
1703
1483
320
84832000
64672007S
64672007S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
20
104
60
50
32
42
45
35
60
50
27
8.4
M10
22
1907
2282
550
84832000
64672507S
64672507S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
25
130
73
63
40
52
56
42
74
60
32
10.5
M12
26
2168
2608
1170
84832000
64673007S
64673007S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
30
152
82
74
47
61
64
50
84
70
37
13.5
M16
34
3456
4564
1500
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D