Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-3-FST - Linear Bearings Units KG-3-FST ISO Series 3, Flange Version, with Steel Linear Bearing of Closed Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkle_kg_3_fst.prj},{NB=64672006S},{ARTNR=64672006S},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: mit Mantel aus Stahl und Kugelkäfig aus Kunststoff},{AUSF=ISO-Reihe 3, geschlossen und beidseitig abgedichtet},{FW=20},{A=30},{A1=10},{C=45},{DA=32},{DF=46},{J=42},{L=60},{N=6.6},{TZD=1170},{TZS=1400},{GEW=210},{C3=28.3},{D1=30},{L2=1.6},{DFG7=45.975},{F=7.0},{D2=30.3},{D3=39.2},{D4=42.4},{D5=2.5},{M=1.60},{S=1.50},{B=3.0},{R2=1.0},{L4=17.75},{L5=3.50},{D7=43},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
A1
[mm]
C
[mm]
DA
Da
[mm]
DF
Df - g7
[mm]
J
[mm]
L
[mm]
N
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64671206S
64671206S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
12
22
6
32
22
32
30
40
5.5
555
800
80
84832000
64671606S
64671606S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
16
24
8
36
26
38
35
50
5.5
1045
910
120
84832000
64672006S
64672006S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
20
30
10
45
32
46
42
60
6.6
1170
1400
210
84832000
64672506S
64672506S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
25
42
12
58
40
58
54
70
6.6
1330
1600
430
84832000
64673006S
64673006S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
30
50
14
68
47
66
60
80
9.0
2120
2800
650
84832000
64674006S
64674006S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
40
59
16
80
62
90
78
100
11.0
2920
4100
1370
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D