Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KGT-3/KGT-3-O-EASY - Tandem Linear-Bearing Units KGT-3 / KGT-3-O ISO Series 3, Easy-Line, with Linear Bearings of Closed or Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/kgt-3_u_kgt-3-0_eco.prj},{NB=64685002},{ARTNR=64685002},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihe 3 in hoher Qualität, geschlossen, mit selbsttätigem Fluchtungsfehler-Ausgleich und Dichtungen},{FW=50},{A=224},{DA=75},{H=50},{H1=105},{H2=49},{H3=34},{H6=-},{J=100},{J1=125},{J2=-},{L=132},{N=14.25},{NI=M16},{N2=20},{E=-},{TZD=27000},{TZS=14000},{GEW=5860},{C=100},{EE=0.0},{H4=11.0},{H5=20},{HH6=0.0},{JJ2=56.5},{NNI=16},{WINKELA=-},{WINKELAA=0},{F1=10},{CTN=84832000},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H6
[mm]
J
[mm]
J1
[mm]
J2
J1
[mm]
L
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
N2
[mm]
E
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
H4
[mm]
H5
[mm]
WINKELA
α
[Grad]
WINKELAA
α
[Grad]
CTN
Customs tariff number
ⁿ/ₐ
64681202
64681202
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
12
76
22
18
35
25
13
-
30
40
-
43
5.20
M6
10
-
1660
2580
250
6.0
10
-
0
84832000
64681602
64681602
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
16
84
26
22
42
30
13
-
36
45
-
53
5.20
M6
10
-
2030
3100
410
7.0
12
-
0
84832000
64682002
64682002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
20
104
32
25
50
34
18
-
45
55
-
60
6.80
M8
11
-
3400
5260
640
7.5
13
-
0
84832000
64682502
64682502
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
25
130
40
30
60
40
22
-
54
70
-
78
8.60
M10
15
-
6160
9440
1290
8.5
15
-
0
84832000
64683002
64683002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
30
152
47
35
70
48
26
-
62
85
-
87
10.30
M12
18
-
13620
6550
1970
9.5
16
-
0
84832000
64684002
64684002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
40
176
62
45
90
60
34
-
80
100
-
108
14.25
M16
20
-
16460
10400
3520
11.0
20
-
0
84832000
64685002
64685002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
50
224
75
50
105
49
34
-
100
125
-
132
14.25
M16
20
-
27000
14000
5860
11.0
20
-
0
84832000
64681203
64681203
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
12
76
22
18
28
25
13
16.7
30
40
19.5
43
5.20
M6
10
6.5
1660
2580
210
6.0
8
66
66
84832000
64681603
64681603
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
16
84
26
22
35
30
13
22.0
36
45
21.5
53
5.20
M6
10
9.0
2030
3100
340
7.0
12
68
68
84832000
64682003
64682003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
20
104
32
25
42
34
18
25.0
45
55
27.0
60
6.80
M8
11
9.0
3400
5260
560
7.5
13
55
55
84832000
64682503
64682503
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
25
130
40
30
51
40
22
31.5
54
70
33.5
78
8.60
M10
15
11.5
6160
9440
1140
8.5
15
57
57
84832000
64683003
64683003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
30
152
47
35
60
48
26
33.0
62
85
39.5
87
10.30
M12
18
14.0
13620
6550
1670
9.5
16
57
57
84832000
64684003
64684003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
40
176
62
45
77
60
34
43.5
80
100
45.0
108
14.25
M16
20
19.5
16460
10400
3020
11.0
20
56
56
84832000
64685003
64685003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
50
224
75
50
88
49
34
47.5
100
125
56.5
132
14.25
M16
20
22.5
27000
14000
5010
11.0
20
54
54
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D