Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KGQ-3/KGQ-3-O - Quadro Linear-Bearing Units KGQ-3 / KGQ-3-O ISO Series 3, with four Premium Linear Bearings of Closed or Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/kgq-3_u_3-0.prj},{NB=64695000},{ARTNR=64695000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihe 3 in Premium-Qualität, geschlossen, mit selbsttätigem Fluchtungsfehlerausgleich und Doppellippendichtungen},{FW=50},{C=100},{DA=75},{H=48},{H1=96},{H2=80.0},{H3=34},{J=250},{L=280},{L1=152},{N=13.5},{NI=M16},{E=-},{WINKEL=-},{TZD=30000},{TZS=28000},{GEW=14990},{WINKELAA=0},{EE=0.0},{H6=47.5},{N2=20},{NNI=16},{WINKELA=-},{L2=4.7},{D1=8},{GE=5},{GE2=8},{CTN=84832000},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
C
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
J
[mm]
L
[mm]
L1
Distance between bearings
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
E
[mm]
WINKEL
α
[Grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64691200
64691200
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
12
32
22
16
32
25.0
13
73
85
42
5.3
M6
-
-
2850
3250
492
84832000
64691600
64691600
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
16
36
26
18
36
29.0
13
88
100
54
5.3
M6
-
-
3450
3450
744
84832000
64692000
64692000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
20
45
32
23
46
37.5
18
115
130
72
6.6
M8
-
-
5200
5500
1680
84832000
64692500
64692500
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
25
58
40
28
56
45.0
22
140
160
88
8.4
M10
-
-
7650
8150
3022
84832000
64693000
64693000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
30
68
47
32
64
50.5
26
158
180
96
10.5
M12
-
-
12200
12900
4270
84832000
64694000
64694000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
40
80
62
40
80
64.0
34
202
230
122
13.5
M16
-
-
20800
20800
8380
84832000
64695000
64695000
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
50
100
75
48
96
80.0
34
250
280
152
13.5
M16
-
-
30000
28000
14990
84832000
64691201
64691201
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
12
32
22
18
30
23.4
13
73
85
42
5.3
M6
7.6
78
2850
3250
426
84832000
64691601
64691601
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
16
36
26
22
35
28.4
13
88
100
54
5.3
M6
10.4
78
3450
3450
698
84832000
64692001
64692001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
20
45
32
25
42
33.5
18
115
130
72
6.6
M8
10.8
60
5200
5500
1420
84832000
64692501
64692501
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
25
58
40
30
51
40.0
22
140
160
88
8.4
M10
13.2
60
7650
8150
2572
84832000
64693001
64693001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
30
68
47
35
60
46.5
26
158
180
96
10.5
M12
14.2
50
12200
12900
3790
84832000
64694001
64694001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
40
80
62
45
77
61.0
34
202
230
122
13.5
M16
18.7
50
20800
20800
7800
84832000
64695001
64695001
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from premium...
50
100
75
55
93
77.0
34
250
280
152
13.5
M16
23.6
50
30000
28000
13960
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D