Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKL-KB-3-DLD - Linear Bearings KB-3 ISO Series 3, Premium, Closed Design, with wiping double-lip seals
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3_dld_geschl.prj},{NB=64611600},{ARTNR=64611600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff blau},{MAT=Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=Reihe 3 ISO Norm 10285 in Premium-Qualität, geschlossen, mit berührenden Doppellippendichtungen},{FW=16},{D=26},{C=36},{C3=22},{E=0.0},{WINKELA=0},{TZD=1600},{TZS=1290},{GEW=26},{ARTNR1=61742600},{GEW1=2.1},{D2=24.9},{M=1.30},{TYP=0},{CTN=84829900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
E
[mm]
WINKELA
α
[grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Product No. Retaining Ring DIN 471
ⁿ/ₐ
GEW1
Weight circlip
[g]
CTN
Customs tariff number
ⁿ/ₐ
64610500
64610500
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
5
12
22
12
0.0
0
280
210
5
61741200
0.5
84829900
64610800
64610800
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
8
16
25
14
0.0
0
490
355
9
61741600
0.8
84829900
64611200
64611200
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
12
22
32
20
0.0
0
1370
1120
20
61742200
1.7
84829900
64611600
64611600
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
16
26
36
22
0.0
0
1600
1290
26
61742600
2.1
84829900
64612000
64612000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
20
32
45
28
0.0
0
3250
2650
56
61743200
3.6
84829900
64612500
64612500
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
25
40
58
40
0.0
0
4550
3800
108
61744000
6.3
84829900
64613000
64613000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
30
47
68
48
0.0
0
7100
5700
122
61744700
7.8
84829900
64614000
64614000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
40
62
80
56
0.0
0
11200
8300
205
61746200
14.4
84829900
64615000
64615000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
50
75
100
72
0.0
0
13400
12200
460
61747500
21.0
84829900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D