Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KB-3-A-O-DLD - Linear Bearings KB-3-A-O ISO Series 3, Premium, Self-Aligning, Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3-a-0_dld_offen.prj},{NB=64612007},{ARTNR=64612007},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=Reihe 3 ISO Norm 10285 in Premium-Qualität, offen, mit Fluchtungsfehlerausgleich bis ±0.5°, mit berührenden Doppellippendichtungen},{FW=20},{D=32},{C=45},{C3=28.3},{E=10.8},{WINKELA=60},{TZD=2000},{TZS=1370},{GEW=35},{ARTNR1=-},{GEW1=-},{D2=30.3},{M=1.60},{CTN=84829900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
C -0.02
[mm]
C3
C3 -0.02
[mm]
E
[mm]
WINKELA
α
[Grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64611207
64611207
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
12
22
32
20.3
7.6
78
1080
815
12
84829900
64611607
64611607
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
16
26
36
22.3
10.4
78
1320
865
16
84829900
64612007
64612007
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
20
32
45
28.3
10.8
60
2000
1370
35
84829900
64612507
64612507
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
25
40
58
40.4
13.2
60
2900
2040
70
84829900
64613007
64613007
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
30
47
68
48.4
14.2
50
4650
3250
110
84829900
64614007
64614007
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
40
62
80
56.3
18.7
50
7800
5200
220
84829900
64615007
64615007
Plastic black
Plastic, with balls and ...
Series 3 of ISO standard ...
50
75
100
72.3
23.6
50
11200
6950
370
84829900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D