Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKL-KB-3-O-EASY - Linear Bearings KB-3-O ISO Series 3, Easy-Line, Self-Aligning, Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3-0_eco_dld_offen.prj},{NB=64612003},{ARTNR=64612003},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff grün},{MAT=Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{HW=Das Lager ist vor dem Einbau zu befetten.},{AUSF=ISO-Reihe 3 in hoher Qualität, offen, mit Fluchtungsfehlerausgleich ±0.5°, mit berührenden Dichtungen},{FW=20},{D=32},{C=45},{C3=28},{E=9.0},{WINKELA=55},{TZD=2090},{TZS=2630},{GEW=36},{ARTNR1=-},{GEW1=-},{D2=30.3},{M=1.60},{TYP=1},{CTN=84833032}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
C -0.02
[mm]
C3
C3 -0.02
[mm]
E
[mm]
WINKELA
α
[grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64611203
64611203
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
12
22
32
20
6.5
66
1020
1290
13
84833032
64611603
64611603
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
16
26
36
22
9.0
68
1250
1550
17
84833032
64612003
64612003
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
20
32
45
28
9.0
55
2090
2630
36
84833032
64612503
64612503
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
25
40
58
40
11.5
57
3780
4720
71
84833032
64613003
64613003
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
30
47
68
48
14.0
57
5470
6810
114
84833032
64614003
64614003
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
40
62
80
56
19.5
56
6590
8230
230
84833032
64615003
64615003
Plastic green
Plastic, with balls and ...
The bearing must be lubri...
ISO Serie 3 from high qua...
50
75
100
72
22.5
54
10800
13500
390
84833032
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D