Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DUO-WB-GWD-1 - Precision Double Shaft Blocks GWD-1 ISO Series 1, Material Aluminium
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Shaft Blocks ISO-1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/wellenboecke_iso_1/pr-duo-wb_gwd-1.prj},{NB=pr-duo-wb_gwd-1_64640220},{ARTNR=64640220},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Stranggepresstes Aluminium},{AUSF=ISO-Reihe 1, zur Befestigung von Führungswellen für Linearlager und Linearlagereinheiten},{DA=20},{A=18},{H=22.0},{H1=40},{H2=29.0},{J=97},{L=115},{L1=63},{N=9.0},{GEW=170},{DS=15},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
A
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
J
J ±0.02
[mm]
L
[mm]
L1
[mm]
N
N* - For cylindrical screws with Allen screw according to DIN 912 or ISO 4762
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64640212
64640212
Aluminium
Extruded aluminium
ISO series 1, for mountin...
12
15
17.0
30
21.5
64
80
40
6.6
80
84879090
64640216
64640216
Aluminium
Extruded aluminium
ISO series 1, for mountin...
16
15
19.5
35
26.5
80
96
52
6.6
110
84879090
64640220
64640220
Aluminium
Extruded aluminium
ISO series 1, for mountin...
20
18
22.0
40
29.0
97
115
63
9.0
170
84879090
64640225
64640225
Aluminium
Extruded aluminium
ISO series 1, for mountin...
25
20
27.0
50
36.5
115
136
75
11.0
280
84879090
64640230
64640230
Aluminium
Extruded aluminium
ISO series 1, for mountin...
30
20
31.0
56
42.5
125
146
80
11.0
320
84879090
64640240
64640240
Aluminium
Extruded aluminium
ISO series 1, for mountin...
40
25
38.0
70
54.0
160
184
97
13.5
630
84879090
64640250
64640250
Aluminium
Extruded aluminium
ISO series 1, for mountin...
50
30
43.0
80
59.0
180
210
107
17.5
900
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D