lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKLE-KGT-1 - Tandem Linear-Bearing Units KGT-1 ISO Series 1, with two Premium Linear Bearings
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearing Units ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlagereinheiten_iso_1/lklet_kgt-1_iso_1.prj},{NB=64640320},{ARTNR=64640320},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnplatten aus gehärtetem Stahl},{AUSF=ISO-Reihe 1 in Premium-Qualität, geschlossen, mit integrierten Doppellippendichtungen},{FW=20},{A=65},{C=30},{DA=28},{H=23},{H1=45},{H2=22},{H3=13},{J=40},{J1=45},{L=53},{N=5.3},{NI=M6},{TZD=1900},{TZS=1600},{GEW=310},{ARTNR1=64612020},{NNL=6},{SDM=10},{H4=30},{BA=16},{SBA=13},{TN=lklte-kgt-1_20},{PPATH=tandem_kgt-1_sbl.prj},{CTN=84833032}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
C
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
J
[mm]
J1
[mm]
L
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Spare Linear Bearing with Seal
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64640312
64640312
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
12
60
28
19
17
33
16
11
29
35
40
4.3
M5
1140
1020
170
64611212
84833032
64640316
64640316
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
16
65
30
24
19
38
18
11
34
40
45
4.3
M5
1530
1270
220
64611616
84833032
64640320
64640320
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
20
65
30
28
23
45
22
13
40
45
53
5.3
M6
1900
1600
310
64612020
84833032
64640325
64640325
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
25
85
40
35
27
54
26
18
48
55
62
6.6
M8
3450
3150
540
64612525
84833032
64640330
64640330
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
30
105
50
40
30
60
29
18
53
70
67
6.6
M8
5200
5400
800
64613030
84833032
64640340
64640340
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
40
125
60
52
39
76
38
22
69
85
87
8.4
M10
9000
9000
1570
64614040
84833032
64640350
64640350
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
50
145
70
62
47
92
46
26
82
100
103
10.5
M12
11400
12700
2510
64615050
84833032
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D