lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKLE-KG-1 - Linear Bearings Units KG-1 ISO Series 1, with a Premium-Linear Bearing
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearing Units ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlagereinheiten_iso_1/lkle_kg-1.prj},{NB=64655050},{ARTNR=64655050},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnplatten aus gehärtetem Stahl},{HW=-},{AUSF=ISO-Reihe 1 in Premium-Qualität, geschlossen, mit Deckscheiben},{FW=50},{A=70},{DA=62},{H=47},{H1=92.0},{H2=46},{H3=26},{L=103},{J=82},{N=10.5},{NI=M12},{TZD=6950},{TZS=6300},{GEW=1190},{ARTNR1=64605050},{NL=12},{SDM=18.0},{H4=72.5},{B1=63.5},{L1=9},{H5=28.0},{SD=4},{SDL=4.5},{SDB=6},{SH=6},{TN=g_kg-1_50_ds},{TYP=1},{PPATH=lkle_kg-1_st_rf_eco_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
J
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Spare Linear Bearings with shields or seals
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64650606
64650606
Aluminium
Housing: Aluminium, Linea...
Dimension A, H, H1 and J ...
ISO Series 1 from premium...
6
22
12
13
27.0
13
9
32
23
3.4
M4
335
270
50
64600606
84832000
64650808
64650808
Aluminium
Housing: Aluminium, Linea...
Dimension H and J not in ...
ISO Series 1 from premium...
8
24
15
14
27.0
13
9
32
23
3.4
M4
490
355
50
64600808
84832000
64651010
64651010
Aluminium
Housing: Aluminium, Linea...
Dimension H1, L and J not...
ISO Series 1 from premium...
10
26
17
16
33.0
16
11
40
29
4.3
M5
585
415
80
64601010
84832000
64651212
64651212
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
12
28
19
17
33.0
16
11
40
29
4.3
M5
695
510
80
64601212
84832000
64651414
64651414
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
14
28
21
17
36.5
18
11
43
34
4.3
M5
710
530
100
64601414
84832000
64651616
64651616
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
16
30
24
19
38.0
18
11
45
34
4.3
M5
930
630
100
64601616
84832000
64652020
64652020
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
20
30
28
23
45.0
22
13
53
40
5.3
M6
1160
800
140
64602020
84832000
64652525
64652525
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
25
40
35
27
54.0
26
18
62
48
6.6
M8
2120
1560
250
64602525
84832000
64653030
64653030
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
30
50
40
30
60.0
29
18
67
53
6.6
M8
3150
2700
370
64603030
84832000
64654040
64654040
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
40
60
52
39
76.0
38
22
87
69
8.4
M10
5500
4500
740
64604040
84832000
64655050
64655050
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
50
70
62
47
92.0
46
26
103
82
10.5
M12
6950
6300
1190
64605050
84832000
64660606
64660606
Aluminium
Housing: Aluminium, Linea...
Dimension A, H, H1 and J ...
ISO Series 1 from premium...
6
22
12
13
27.0
13
9
32
23
3.4
M4
335
270
50
64610606
84832000
64660808
64660808
Aluminium
Housing: Aluminium, Linea...
Dimension H and J not in ...
ISO Series 1 from premium...
8
24
15
14
27.0
13
9
32
23
3.4
M4
490
355
50
64610808
84832000
64661010
64661010
Aluminium
Housing: Aluminium, Linea...
Dimension H1, L and J not...
ISO Series 1 from premium...
10
26
17
16
33.0
16
11
40
29
4.3
M5
585
415
80
64611010
84832000
64661212
64661212
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
12
28
19
17
33.0
16
11
40
29
4.3
M5
695
510
80
64611212
84832000
64661414
64661414
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
14
28
21
17
36.5
18
11
43
34
4.3
M5
710
530
100
64611414
84832000
64661616
64661616
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
16
30
24
19
38.0
18
11
45
34
4.3
M5
930
630
100
64611616
84832000
64662020
64662020
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
20
30
28
23
45.0
22
13
53
40
5.3
M6
1160
800
140
64612020
84832000
64662525
64662525
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
25
40
35
27
54.0
26
18
62
48
6.6
M8
2120
1560
250
64612525
84832000
64663030
64663030
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
30
50
40
30
60.0
29
18
67
53
6.6
M8
3150
2700
370
64613030
84832000
64664040
64664040
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
40
60
52
39
76.0
38
22
87
69
8.4
M10
5500
4500
740
64614040
84832000
64665050
64665050
Aluminium
Housing: Aluminium, Linea...
-
ISO Series 1 from premium...
50
70
62
47
92.0
46
26
103
82
10.5
M12
6950
6300
1190
64615050
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D